SLVSCY2A March 2015 – January 2016 TPS65632
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
AGND | 7 | GND | Analog ground. | |
AVIN | 16 | PWR | Supply voltage for the device. | |
CT | 6 | I/O | A capacitor connected between this pin and ground sets the transition time for VNEG when programmed to a new value. | |
CTRL | 9 | I | Boost converter 1 (VPOS) inverting buck-boost converter (VNEG) enable/program. | |
EN | 8 | I | Boost converter 2 (AVDD) enable. | |
FBS | 4 | I | Boost converter 1 (VPOS) sense input. | |
OUTN | 10 | O | Inverting buck-boost converter output (VNEG). | |
OUTP | 3 | O | Boost converter 1 output (VPOS). | |
OUTP2 | 13 | O | Boost converter 2 output (AVDD). | |
PGND1 | 2 | GND | Boost converter 1 power ground. | |
PGND2 | 14 | GND | Boost converter 2 power ground. | |
PVIN | 12 | PWR | Inverting buck-boost converter power stage supply voltage. | |
SELP2 | 5 | I | Boost converter 2 output voltage selection pin. AVDD = 7.7 V when SELP2 = low and 5.8 V when SELP2 = high. | |
SWN | 11 | I/O | Inverting buck-boost converter switch pin. | |
SWP1 | 1 | I | Boost converter 1 switch pin. | |
SWP2 | 15 | I | Boost converter 2 switch pin. | |
Exposed thermal pad | — | Connect this pad to AGND, PGND1 and PGND2. |