SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The following parameters were used for the application schematic shown in Figure 238.
DESIGN PARAMETER | EXAMPLE |
---|---|
Input voltages | VIN = 3.3 V |
VGH = 14 V | |
VGL1 = –15 V | |
VGL2 = –15 V | |
Output loads | CL, GCLKx = 1 nF |
CL, GSPx = 470 pF | |
CL, GCPx = 470 pF | |
CL, GGPx = 470 pF | |
Charge sharing / gate voltage resistors | R060 = 1 kΩ |