SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS65680 is a fully programmable level-shifter primarily designed for unipolar and bipolar LCD displays using GIP / GOA technology. It provides twelve high-voltage clock and six high-voltage control outputs to drive the GIP/GOA circuitry in addition to one switchable VSS supply for the LCD panel. Timing is controlled by a user-defined pattern sequence stored in non-volatile memory and two digital input signals driven by the timing controller.