SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL[5:0] | RELOAD | WRITE | |||||
R | R/W | R/W | |||||
-- | -- | -- |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:2 | NIL[5:0] | R | 000000 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
1 | RELOAD | R/W | 0 | Reload only USER settings |
|||
0 | WRITE | R/W | 0 | Setting this bit copies the content of all user registers into NVM, thereby making them the default values at power-up. |