SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL[3:0] | ALARM2[3:0] | ||||||
R | R/W | ||||||
-- | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:4 | NIL[3:0] | R | 0000 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
3:0 | ALARM2[3:0] | R/W | 0000 | GSP1-2, GCP, VSS, GGP1-2 channels : Number of over-current events in a single frame triggering a OCP fault 0000 : No Alarm 0001 : 1 OC events 0010 : 2 OC events 0011 : 3 OC events 0100 : 4 OC events 0101 : 5 OC events 0110 : 6 OC events 0111 : 7 OC events 1000 : 8 OC events 1001 : 9 OC events 1010 : 10 OC events 1011 : 11 OC events 1100 : 12 OC events 1101 : 13 OC events 1110 : 14 OC events 1111 : 15 OC events |