SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK12_OCP_SEL | GCK11_OCP_SEL | GCK10_OCP_SEL | GCK9_OCP_SEL | GCK4_OCP_SEL | GCK3_OCP_SEL | GCK2_OCP_SEL | GCK1_OCP_SEL |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
OTP | OTP | OTP | OTP | OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | GCK12_OCP_SEL | R/W | 1 | GCK12 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
6 | GCK11_OCP_SEL | R/W | 1 | GCK11 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
5 | GCK10_OCP_SEL | R/W | 1 | GCK10 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
4 | GCK9_OCP_SEL | R/W | 1 | GCK9 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
3 | GCK4_OCP_SEL | R/W | 1 | GCK4 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
2 | GCK3_OCP_SEL | R/W | 1 | GCK3 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
1 | GCK2_OCP_SEL | R/W | 1 | GCK2 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
0 | GCK1_OCP_SEL | R/W | 1 | GCK1 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |