SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OCP_RCVRY[1:0] | SNS_LVL[3:0] | GSP2_OCP_SEL | GSP1_OCP_SEL | ||||
R/W | R/W | R/W | R/W | ||||
OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:6 | OCP_RCVRY[1:0] | R/W | 00 | Defines the action taken when OCP alarm triggered 00 : No action taken. 01 : LS outputs set to HiZ and FAULT mode is entered. 10 : LS outputs set HiZ and recovery on next LS_START. 11 : LS outputs set HiZ and recovery on next LS_START. If for following 3 frames OCP is detected then FAULT mode is entered. |
|||
5:2 | SNS_LVL[3:0] | R/W | 0000 | Over-current sense level for VGH, VGL1 and VGL2 supplies 0000 : 20mA 0001 : 40mA 0010 : 60mA 0011 : 80mA |
|||
1 | GSP2_OCP_SEL | R/W | 1 | GSP2 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |
|||
0 | GSP1_OCP_SEL | R/W | 1 | GSP1 channel select 0 : Over current sensing is disabled 1 : Over current sensing is active |