SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VGH_DCH_D2 | GCK78_D2 | GCK56_D2 | GGP_D2 | VSS_D2 | GCP_D2 | GSP_D2 | GCK14_912_D2 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
OTP | OTP | OTP | OTP | OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | VGH_DCH_D2 | R/W | 0 | Enables VGH active discharge during panel discharge step 2. 0 : disabled 1 : enabled |
|||
6 | GCK78_D2 | R/W | 0 | Defines the state of the GCK7, 8 outputs during panel discharge step 2. 0 : low 1 : high |
|||
5 | GCK56_D2 | R/W | 0 | Defines the state of the GCK5, 6 outputs during panel discharge step 2. 0 : low 1 : high |
|||
4 | GGP_D2 | R/W | 0 | Defines the state of the GGPx outputs during panel discharge step 2. 0 : low 1 : high |
|||
3 | VSS_D2 | R/W | 0 | Defines the state of the VSS output during panel discharge step 2. 0 : low 1 : high |
|||
2 | GCP_D2 | R/W | 0 | Defines the state of the GCP output during panel discharge step 2. 0 : low 1 : high |
|||
1 | GSP_D2 | R/W | 0 | Defines the state of the GSPx outputs during panel discharge step 2. 0 : low 1 : high |
|||
0 | GCK14_912_D2 | R/W | 0 | Defines the state of the GCKx1-4 and 9-12 outputs during panel discharge step 2. 0 : low 1 : high |