SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL | WAIT_CNTRL_HIGH | FAULT | DISCHARGE2 | DISCHARGE1 | ACTIVE | PRESET | STANDBY |
R | R | R | R | R | R | R | R |
-- | -- | -- | -- | -- | -- | -- | -- |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | NIL | R | 0 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
6 | WAIT_CNTRL_HIGH | R | 0 | Is "1" if main state machine is in WAIT_EN state |
|||
5 | FAULT | R | 0 | Is "1" if main state machine is in FAULT state |
|||
4 | DISCHARGE2 | R | 0 | Is "1" if main state machine is in DISCHARGE2 state |
|||
3 | DISCHARGE1 | R | 0 | Is "1" if main state machine is in DISCHARGE1 state |
|||
2 | ACTIVE | R | 0 | Is "1" if main state machine is in ACTIVE state |
|||
1 | PRESET | R | 0 | Is "1" if main state machine is in PRESET state |
|||
0 | STANDBY | R | 0 | Is "1" if main state machine is in STANDBY state |