SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
A sequential write operation is an extension of the single write protocol and shown in Figure 27. If the master doesn’t send a stop condition after TPS65680 has issued an ACK, TPS65680 auto increments the register address by one and the master can write to the next register.