SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
LN_CLK (see Figure 1) | ||||||
f | Input frequency range | PLL active | 40 | 500 | kHz | |
PLL bypassed | 0 | 15 | MHz | |||
tw | High-level pulse width | PLL active | 25 | ns | ||
tw(1) | Low-level pulse width | PLL active | 25 | ns | ||
tr(1) | Rise time | PLL active | 25 | ns | ||
PLL bypassed | (1/2f) - 27 | |||||
tf(1) | Fall time | PLL active | 25 | ns | ||
PLL bypassed | (1/2f) - 27 | |||||
Duty cycle (tw(2) × f) | 40 | 60 | % | |||
LS_START (see Figure 2) | ||||||
tw(3) | High-level pulse width | 15 | 500 | µs | ||
tsu | Setup time (PLL bypass mode only) | 50 | 450 | ns | ||
th | Hold time (PLL bypass mode only) | 50 | ns | |||
t21 | Delay between rising edge of LN_CTRL & EN_DLY and LS_START. | 72 | µs | |||
I2C-INTERFACE (see Figure 3) | ||||||
fSCL | SCL clock frequency | Standard-mode | 100 | kHz | ||
Fast-mode | 400 | |||||
Fast-mode Plus | 1000 | |||||
tHD;STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | |||||
Fast-mode Plus | 0.26 | |||||
tLOW | LOW period of the SCL clock | Standard-mode | 4.7 | µs | ||
Fast-mode | 1.3 | |||||
Fast-mode Plus | 0.5 | |||||
tHIGH | HIGH period of the SCL clock | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | |||||
Fast-mode Plus | 0.26 | |||||
tSU;STA | Set-up time for a repeated START condition | Standard-mode | 4.7 | µs | ||
Fast-mode | 0.6 | |||||
Fast-mode Plus | 0.26 | |||||
tHD;DAT | Data hold time | Standard-mode | 0.05 | µs | ||
Fast-mode | 0.05 | |||||
Fast-mode Plus | 0.05 | |||||
tSU;DAT | Data set-up time | Standard-mode | 250 | ns | ||
Fast-mode | 100 | |||||
Fast-mode Plus | 50 | |||||
tr | Rise time of both SDA and SCL signals | Standard-mode | 1000 | ns | ||
Fast-mode | 20 + 0.1 Cb(1) | 300 | ||||
Fast-mode Plus | 120 | |||||
tf | Fall time of both SDA and SCL signals | Standard-mode | 300 | ns | ||
Fast-mode | 20 + 0.1 Cb(1) | 300 | ||||
Fast-mode Plus | 120 | |||||
tSP | Pulse width of spikes that are suppressed by the input filter | Standard-mode | 0 | 50 | ns | |
Fast-mode | 0 | 50 | ||||
Fast-mode Plus | 0 | 50 | ||||
tSU;STO | Set-up time for STOP condition | Standard-mode | 4.0 | µs | ||
Fast-mode | 0.6 | |||||
Fast-mode Plus | 0.26 | |||||
tBUF | Bus Free Time Between Stop and Start Condition | Standard-mode | 4.7 | µs | ||
Fast-mode | 1.3 | |||||
Fast-mode Plus | 0.5 | |||||
Cb | Capacitive load for each bus line | Standard-mode | 400 | pF | ||
Fast-mode | 400 | |||||
Fast-mode Plus | 550 |