SLVSA08A February 2010 – September 2015 TPS657052
PRODUCTION DATA.
PART NO.(1) | SIZE FOR DSBGA VERSION | OPTIONS | I2C |
---|---|---|---|
TPS657051 | D = 2076 µm ± 25 µm E = 2076 µm ± 25 µm |
DC-DC1 3.3 V FIX, DC-DC2 1.8 V FIX DC-DC CONVERTERS 400 mA, LDO VOUT 3 V FIX, 200 mA |
N/A |
TPS657052 | D = 2076 µm ± 25 µm E = 2076 µm ± 25 µm |
DC-DC1 3.3 V FIX, DC-DC2 1.8 V FIX DC-DC CONVERTERS 400 mA, LDO VOUT 2.8 V FIX, 200 mA |
N/A |