SLVSA08A February 2010 – September 2015 TPS657052
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage on all pins except A/PGND pins with respect to AGND | –0.3 | 7 | V | |
Voltage on pin VLDO1 with respect to AGND | –0.3 | 3.6 | V | |
Current | L1, VLDO1, VINLDO1, PGND | 600 | mA | |
AGND | 20 | mA | ||
All other pins | 3 | mA | ||
Continuous total power dissipation | See Dissipation Ratings | |||
Operating free-air temperature, TA | –40 | 85 | °C | |
Maximum junction temperature, TJ | 125 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN1/2 | Input voltage for step-down converter DCDC1 and DCDC2 | 3.3 | 6 | V | |
IOUTDCDC1/2 | Output current at L | 400 | mA | ||
L | Inductor at L | 1.5 | 2.2 | 4.7 | µH |
VINLDO | Input voltage for LDO | 1.7 | 6.0 | V | |
ILDO | Output current at LDO | 200 | mA | ||
CINDCDC1/2 | Input Capacitor at VIN1 and VIN2 | 4.7 | µF | ||
COUTDCDC1/2 | Output Capacitor at VOUT1, VOUT2 | 4.7 | 10 | 22 | µF |
CINLDO | Input Capacitor at VINLDO | 2.2 | µF | ||
COUTLDO | Output Capacitor at VLDO | 2.2 | µF | ||
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS65705x | UNIT | |
---|---|---|---|
YZH (DSBGA) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 75 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 22 | °C/W |
RθJB | Junction-to-board thermal resistance | 26 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 24 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IQ | Operating quiescent current DCDCx | DCDC1 and DCDC2 enabled, IOUT = 0 mA, MODE =0 (PFM mode), LDO disabled |
40 | µA | ||
DCDC1 or DCDC2 enabled, IOUT = 0 mA, MODE =0 (PFM mode), LDO disabled |
25 | µA | ||||
DCDC1 or DCDC2 enabled, IOUT = 0 mA. MODE =1 (forced PWM mode), LDO disabled | 4 | mA | ||||
Operating quiescent current LDO | DCDC1 and DCDC2 disabled, LDO enabled. IOUT = 0 mA |
25 | 37 | µA | ||
ISD | Shutdown current | DCDC1, DCDC2, and LDO disable | 5 | 12 | µA | |
DIGITAL PINS (EN1, EN2, ENLDO, MODE) | ||||||
VIH | High-level input voltage for EN1, EN2, ENLDO, MODE | 1.2 | VCC | V | ||
VIL | Low-level input voltage for EN1, EN2, ENLDO, MODE | 0.4 | V | |||
ILKG | Input leakage current | EN1, EN2, ENLDO, MODE tied to GND or VIN = VIN2 |
0.01 | 0.1 | μA | |
STEP-DOWN CONVERTERS | ||||||
VIN1 | Input voltage for DCDC1 | 3.3 | 6 | V | ||
VIN2 | Input voltage for DCDC2 | 3.3 | 6 | V | ||
UVLO | Internal undervoltage lockout threshold | VIN1 = VIN2 falling | 2.15 | 2.2 | 2.25 | V |
Internal undervoltage lockout threshold hysteresis | VIN1 = VIN2 rising | 120 | mV | |||
POWER SWITCH | ||||||
RDS(ON) | High-side MOSFET ON-resistance | VIN1 = VIN2 = 3.6 V | 350 | 750 | mΩ | |
Low-side MOSFET ON-resistance | VIN1 = VIN2 = 3.6 V | 350 | 600 | mΩ | ||
ILIMF | Forward current limit | 3.3 V ≤ VIN1 = VIN2 ≤ 6 V | 550 | 650 | 770 | mA |
IOUTDCDC1/2 | DCDC1/DCDC2 output current | VIN1 = VIN2 > 3.3 V , L = 2.2 µH | 400 | mA | ||
OSCILLATOR | ||||||
fSW | Oscillator frequency | 2.03 | 2.25 | 2.48 | MHz | |
OUTPUT | ||||||
VOUT1 | DCDC1 default output voltage | VIN1 = VIN2 ≥ 3.3 V | 3.3 | V | ||
VOUT2 | DCDC2 default output voltage | VIN1 = VIN2 ≥ 3.3 V | 1.8 | V | ||
IFB | FB pin input current | DC-DC converter disabled | 0.1 | µA | ||
VOUT | DC output voltage accuracy(1) | VIN1 = VIN2 = 3.3 V to 6 V, +1% voltage positioning active; PFM operation, 0 mA < IOUT < IOUTMAX | +1% | +3% | ||
DC output voltage accuracy | VIN1 = VIN2 = 3.3 V to 6 V, PWM operation, 0 mA < IOUT < IOUTMAX |
–1.5% | +1.5% | |||
DC output voltage load regulation | PWM operation | 0.5 | %/A | |||
tStart | Start-up time | Time from active EN to Start switching | 200 | µs | ||
tRamp | VOUT ramp time | Time to ramp from 5% to 95% of VOUT | 250 | µs | ||
RDIS | Internal discharge resistor at L1 or L2 (TPS657051 Only) |
DCDC1 or DCDC2 disabled | 250 | 400 | 600 | Ω |
THERMAL PROTECTION SEPARATELY FOR DCDC1, DCDC2 AND LDO1 | ||||||
TSD | Thermal shutdown | Increasing junction temperature | 150 | °C | ||
Thermal shudown hysteresis | Decreasing junction temperature | 30 | °C | |||
VLDO, LOW DROPOUT REGULATOR | ||||||
VINLDO | Input voltage range for LDO | 1.7 | 6 | V | ||
VLDO | TPS657051 LDO default output voltage(2) | 3 | V | |||
VLDO | TPS657052 LDO default output voltage(3) | 2.8 | V | |||
IO | Output current for LDO | 200 | mA | |||
ISC | LDO short circuit current limit | VLDO = GND | 340 | 400 | 550 | mA |
Dropout voltage at LDO | IO = 200 mA | 200 | mV | |||
Output voltage accuracy for LDO | IO = 100 mA, VOUT = 2.8V | –2% | +2% | |||
Line regulation for LDO | VINLDO = VLDO + 0.5 V (min. 1.7 V) to 6 V, IO = 50 mA |
–1% | 1% | |||
Load regulation for LDO | IO = 1 mA to 200 mA for LDO | –1% | 1% | |||
PSRR | Power supply rejection ratio | fNOISE ≤ 10 kHz, COUT ≥ 2.2 µf Vin = 5 V, Vout = 2.8 V, IOUT = 100 mA |
50 | dB | ||
Vn | Ouput noise voltage | Vout = 2.8 V, BW = 10Hz to 100kHz | 160 | µV RMS | ||
tRamp | VOUT ramp time | Internal soft-start when LDO is enabled; Time to ramp from 5% to 95% of VOUT | 200 | µs | ||
RDIS | Internal discharge resistor at VLDO | LDO disabled | 250 | 400 | 550 | Ω |
DEVICE | PACKAGE | RθJA | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|---|---|
TPS657051/52(1) | YZH | 185 | 540 mW | 5.4 mW | 297 mW | 216 mW |
TPS657051/52(2) | YZH | 75 | 1.3 W | 13.3 mW | 0.7 W | 0.5 W |
FIGURE | ||
---|---|---|
Efficiency DC-DC (VDCDC= 3.3 V), L = BRC1608 1.5 µH | vs Load current / PFM mode | Figure 1 |
Efficiency DC-DC (VDCDC= 3.3 V), L = BRC1608 1.5 µH | vs Load current / PWM mode | Figure 2 |
Efficiency DC-DC (VDCDC= 1.8 V), L = BRC1608 1.5 µH | vs Load current / PFM mode | Figure 3 |
Efficiency DC-DC (VDCDC= 1.8 V), L = BRC1608 1.5 µH | vs Load current / PWM mode | Figure 4 |
Line transient response DC-DC 1.8 V (PWM) | Scope plot | Figure 5 |
Line transient response DC-DC 1.8 V (PFM) | Scope plot | Figure 6 |
Line transient response LDO 2.8 V | Scope plot | Figure 7 |
Load transient response DC-DC 1.8 V (PWM/PFM) 20 mA to 180 mA |
Scope plot | Figure 8 |
Load transient response DC-DC 1.8 V (PWM) 20 mA to 180 mA | Scope plot | Figure 9 |
Load transient response DC-DC 1.8 V (PFM/PWM) 20 mA to 360 mA |
Scope plot | Figure 10 |
Load transient response DC-DC 1.8 V (PWM) 20 mA to 360 mA | Scope plot | Figure 11 |
Load transient response LDO 2.8 V | Scope plot | Figure 12 |
DC-DC PFM to PWM mode transition | Scope plot | Figure 13 |
DC-DC PWM to PFM mode transition | Scope plot | Figure 14 |
DC-DC Output voltage ripple in PFM mode | Scope plot | Figure 15 |
DC-DC Output voltage ripple in PWM mode | Scope plot | Figure 16 |
Startup timing DC-DC 1.8 V | Scope plot | Figure 22 |
Startup timing LDO 2.8 V | Scope plot | Figure 23 |
LDO PSRR | Scope plot | Figure 17 |
DC-DC Quiescent current | vs VINDCDC | Figure 18 |
LDO Quiescent current | vs VINDCDC | Figure 19 |
Shutdown current | vs VINDCDC | Figure 20 |