SLVSBO3A December 2013 – December 2015 TPS657120
PRODUCTION DATA.
Figure 3-1 and Figure 3-2 show the 30-pin YFF Die-Size Ball-Grid Array (DSBGA) Package pin assignments.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
REFERENCE | |||
VIN_ANA / VINLDO2 | A3 | I | Analog supply voltage input; power input for LDO2; connect to the same voltage as VINDCDC1/2 and VINDCDC3 |
VREF1V0 | A5 | O | LDO reference bypass pin; connect a 100-nF capacitor to GND |
C2V5 | C5 | O | Internal supply for logic; connect a 1-µF capacitor to GND |
AGND | B5 | - | Analog ground connection; connect to PGND on the PCB |
GPIOs | |||
nRESET (GPIO0 ) | D4 | I/O | Primary function is active low reset input (nRESET), pin needs to be pulled to a logic HIGH per defautl in order to allow start-up. After internal configuration from OTP memory has been read, it can be assigned alternatively as general purpose I/O. Its push-pull stage is referenced to VDDIO (VIF). |
GPIO1 (ADR_SELECT) | B2 | I/O | General purpose I/O; push-pull to VDDIO (VIF); alternatively LSB Bit address select for RFFE interface on USID[0] |
STEP_DOWN CONVERTERS | |||
VINDCDC1/2 | E5 | I | Power input to DCDC1 and DCDC2 converter; connect to VINDCDC3 |
VDCDC1 | C4 | I | Voltage sense (feedback) input for DCDC1 |
SW1 | D5 | O | Switch node of DCDC1; connect output inductor |
PGND1/2 | F4 | - | Power GND connection for DCDC1 and DCDC2 converter |
VDCDC2 | E4 | I | Voltage sense (feedback) input for DCDC2 |
SW2 | F5 | O | Switch node of DCDC2; connect output inductor |
VINDCDC3 | E2, F2 | I | Power input to DCDC3 converter and to the bypass switch; connect to VINDCDC1, VINDCDC2 and Vcc |
VDCDC3 | E3, F3 | I | Voltage sense (feedback) input for DCDC3 and bypass output |
SW3 | E1, F1 | O | Switch node of DCDC3; connect output inductor |
PGND3 | D1 | - | Power GND connection for DCDC3 converter |
LOW DROPOUT REGULATORS | |||
VINLDO1 | A2 | I | Power input for LDO1 |
VLDO1 | A1 | O | LDO1 output |
VLDO2 | A4 | O | LDO2 output |
INTERFACE | |||
SDATA | C2 | I/O | RFFE data pin |
SCLK | C3 | I | RFFE clock input |
ENABLE AND CONTROL | |||
CLK_REQ1 | B3 | I | Clock request signal1 used to enable and disable power resources |
CLK_REQ2 | B4 | I | Clock request signal2 used to enable and disable power resources |
DCDC3_SEL | D2 | I | Voltage scaling input to change the output voltage between two settings |
VCON_DCDC3 | D3 | I | Analog voltage scaling input for DCDC3 |
PWRON | B1 | I | Enable input; LOW=OFF; HIGH=ON; input voltage range up to VINDCDCx, VIN_ANA |
VDDIO | C1 | I | Supply voltage input for GPIOs and output stages that sets the HIGH level voltage (I/O voltage); TPS657120 is held in reset if VDDIO is not in the valid range of operation |