SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
This feature reduces the voltage undershoots and overshoots at load steps from light to heavy load and vice versa. The feature is active in power-save mode and regulates the output voltage 1% higher than the nominal value. This provides more headroom for both the voltage drop at a load step, and the voltage increase at a load throw-off (see Figure 13).