SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IQ | Operating quiescent current when only DCDC1 converter is enabled | DCDC1 enabled, IOUT = 0 mA. PFM mode enabled; device not switching | 36 | 45 | μA | |
DCDC1 enabled, IOUT = 0 mA. PWM mode | 2.8 | mA | ||||
IQ | Operating quiescent current when LDO1 and DCDC1 are enabled | Current into BAT pin (PFM mode) | 33 | 50 | μA | |
Current into VINLDO1 | 13 | 18 | μA | |||
ISD | Shutdown current after voltage was applied to BAT but device never enabled before (shipping mode) | For VINLDO1 = 0 V (LDO1 supplied by DCDC1); powered by VBAT = 3.6 V | 4 | 13 | μA | |
Shutdown current after first power-up | For VINLDO1 = 0 V (LDO1 supplied by DCDC1); powered by VBAT = 3.6 V | 12 | 17 | μA | ||
Shutdown current after first power-up | For VINLDO1 ≠ 0 V (LDO1 supplied by SYS); powered by VBAT = 3.6 V | 12 | 18 | μA | ||
SDAT, SCLK, PB_IN, HOLD, GPIO0 TO GPIO3, INT, RESET, THRESHOLD | ||||||
VIH | High-level input voltage for SCLK, SDAT, GPIOx, HOLD_DCDC1, HOLD_LDO1, PB_IN | GPIOs configured as input | 1.2 | VSYS | V | |
VIL | Low-level input voltage for SCLK, SDAT, GPIOx, HOLD_DCDC1, HOLD_LDO1, PB_IN | GPIOs configured as input | 0 | 0.4 | V | |
VOL | Low-level output voltage for SDAT, GPIOx, INT, RESET | GPIOs configured as output; Io = 1 mA; no internal pull-up | 0 | 0.4 | V | |
IOL | Sink current for GPIO2, GPIO3 | GPIO2, GPIO3 configured as current sink; VOL = 0.4 V ;
for TJ = 0°C to 85°C |
–20% | 5 | 20% | mA |
Sink current for GPIOx | GPIOx configured as open-drain output ; output = LOW | 3 | mA | |||
VOL | Minimum voltage for proper current regulation from GPIO2 or GPIO3 to GND if programmed as a current sink | IO = 5 mA; current sink turned on | 0.4 | V | ||
VRESET-falling | LDO1 out of regulation reset voltage | Falling edge; RESET is asserted LOW for TPS65720, TPS657201, TPS657202 | VLDO1, nom-13% | VLDO1,
nom-7% |
V | |
VRESET-rising | Rising edge; RESET is released HIGH for TPS65720, TPS657201, TPS657202 after TRESET | VLDO1,
nom-4% |
V | |||
VTHRESHOLD_down | Threshold voltage for reset input | Falling voltage; WQFN package only | –3% | 570 | 3% | mV |
VTHRESHOLD_hys | Hysteresis on THRESHOLD | Rising voltage; WQFN package only | 30 | mV | ||
ILKG | Input leakage current | PB_IN, SDAT, SCLK, GPIOx configured as output, INT, RESET, output high impedance | 0.2 | μA | ||
STEP-DOWN CONVERTER | ||||||
VSYS | Input voltage for DCDC1 | 2.3 | 5.6 | V | ||
UVLO | Internal undervoltage lockout threshold hysteresis | VSYS falling | 2.15 | 2.2 | 2.25 | V |
VSYS rising | 120 | mV | ||||
POWER SWITCH | ||||||
RDS(ON) | High-side MOSFET ON-resistance | VSYS = VINDCDC1 = 3.6 V, YFF package | 350 | 600 | mΩ | |
VSYS = VINDCDC1 = 3.6 V, RSN package | 400 | 650 | ||||
ILK_HS | High-side MOSFET leakage current | VDS = 5.6 V | 1 | μA | ||
RDS(ON) | Low-side MOSFET ON-resistance | VINDCDC1/2 = 3.6 V, YFF package | 300 | 500 | mΩ | |
VINDCDC1/2 = 3.6 V, RSN package | 350 | 550 | mΩ | |||
ILK_LS | Low-side MOSFET leakage current | VDS = 5.6 V | 1 | μA | ||
ILIMF | Forward current limit high-side and low-side MOSFET | 2.3 V ≤ VIN ≤ 5.6 V, TPS65720 | 425 | 600 | 775 | mA |
2.3 V ≤ VIN ≤ 5.6 V, TPS65721, TPS657201, TPS657202 | 625 | 850 | 1150 | mA | ||
IO | DC output current | VSYS> 2.7 V; TPS65720 | 200 | mA | ||
VSYS> 2.7 V; TPS65721, TPS657201, TPS657202 | 400 | |||||
OUTPUT | ||||||
VOUT | Output voltage range | 0.6 | Vin | V | ||
VFB | Feedback voltage | for TPS65720, TPS65721 | 0.6 | V | ||
VOUT | Default output voltage for TPS657201 | 1.85 | V | |||
VOUT | Default output voltage for TPS657202 | 1.90 | V | |||
IFB | FB pin input current for externally adjustable version | External resistor-divider | 0.1 | μA | ||
IFB | FB pin input current for TPS657201, TPS657202 | Internal resistor-divider | 5 | μA | ||
VOUT | DC output voltage accuracy (1) | VIN = 2.3 V to 5.6 V; PFM operation, 0 mA < IOUT< IOUTMAX | 1% | 3% | ||
VIN = 2.3 V to 5.6 V, PWM operation, 0 mA < IOUT< IOUTMAX | –2% | 2% | ||||
DC output voltage load regulation | PWM operation | 0.5 | %/A | |||
VPGOOD-falling | PGOOD threshold at falling output voltage | <PGOODZ_DCDC1> is set to 1 | VDCDC1,
nom-14% |
VDCDC1,
nom-7% |
V | |
VPGOOD-rising | PGOOD threshold at rising output voltage | <PGOODZ_DCDC1> is set to 0 | VDCDC1,
nom-5% |
V | ||
RDIS | Internal discharge resistor at L | DCDC1 disabled; the discharge function can be disabled as an EEPROM option | 300 | 400 | Ω | |
THERMAL PROTECTION FOR DCDC1 AND LDO1 | ||||||
TSD | Thermal shutdown | Increasing junction temperature | 150 | °C | ||
Thermal shutdown hysteresis | Decreasing junction temperature | 30 | °C | |||
VLDO1 LOW DROPOUT REGULATOR | ||||||
VINLDO | Input voltage range for LDO1 | 1.8 | 5.6 | V | ||
VLDO1 | LDO1 output voltage range | 0.8 | 3.3 | V | ||
VLDO1 | LDO1 output voltage | Default output voltage for TPS65720, TPS657201 | 1.85 | V | ||
VLDO1 | LDO1 output voltage | Default output voltage for TPS657202 | 2.85 | V | ||
VFB_LDO1 | Feedback voltage | Externally adjustable version only: TPS65721 | 0.8 | V | ||
IFB_LDO1 | FB pin input current | 0.1 | μA | |||
IO | Output current for LDO1 | 200 | mA | |||
ISC | LDO1 short circuit current limit | VLDO1 = GND; VINLDO1 = 2.05 V | 350 | 500 | mA | |
Dropout voltage at LDO1, YFF package | IO = 200 mA, VINLDO = 2.05 V | 180 | mV | |||
Dropout voltage at LDO1, RSN package | IO = 200 mA, VINLDO = 2.05 V | 120 | mV | |||
Output voltage accuracy for LDO1 | IO = 200 mA | –1.5% | 2.5% | |||
Line regulation for LDO1 | VINLDO1 = VLDO1 + 0.5 V (min. 1.8 V) to 5.6 V (VSYS),
IO = 50 mA |
–1% | 1% | |||
Load regulation for LDO1 | IO = 0 mA to 200 mA for LDO1 | –1% | 2% | |||
RDIS | Internal discharge resistor at VLDO1 | LDO disabled, discharge function per default disabled in register | 250 | 400 | Ω | |
BATTERY VOLTAGE AND BATTERY TEMPERATURE MONITOR WITH MULTIPLEXER; INTERNAL BATTERY VOLTAGE COMPARATOR | ||||||
VTS | Input voltage range on TS pin for full scale output on pin TS_OUT
(0 V to 1.4 V) |
Equals –20°C to 60°C on a 10k NTC | 0 | 1.4 | V | |
VBAT | Input voltage range on BAT pin for full scale output on pin TS_OUT
(0 V to 1.4 V) |
2.2 | 4.5 | V | ||
VTS_OUT | Output voltage range on pin TS_OUT | ITS_OUT = 0 mA | 0 | 1.4 | V | |
0 < ITS_OUT< 0.05 mA | 0.06 | 1.4 | ||||
Offset error on pin TS_OUT | In temperature-sense mode; VO with Vbat = 2.2 V | ±7.5 | mV | |||
SR | Slew rate | VTS_OUT; 0 V to 1.4 V | 1 | V/ms | ||
ITS_OUT_SC | Short circuit current | 0.1 | mA | |||
Load capacitance | Maximum capacitance at TS_OUT | 100 | pF | |||
Battery voltage comparator threshold voltage | Depending on Bits <VBAT0>, <VBAT1>; falling voltage | –3% | 3% | V | ||
Battery voltage comparator threshold voltage hysteresis | Rising voltage | 200 | mV | |||
ACCURACY | ||||||
VBAT MODE | ||||||
Offset | TJ = 10°C to 35°; for V(TS) ≥ 0.2 V | –22 | 22 | mV | ||
Gain error | TJ = 10°C to 35°; for V(TS) ≥ 0.2 V | –11 | 11 | mV | ||
Offset | TJ = –40°C to 85°C; for V(TS) ≥ 0.2 V | –30 | 30 | mV | ||
Gain error | TJ = –40°C to 85°C; for V(TS) ≥ 0.2 V | –14 | 14 | mV | ||
TS MODE | ||||||
Internal TS resistor (for 10k NTC, B=3380) | TJ = 25°C | –1.5% | 29.23 | 1.5% | kΩ | |
Internal TS resistor (for 100k NTC) | TJ = 25°C | –1.5% | 292.3 | 1.5% | kΩ | |
Internal TS resistor temperature drift | TJ = –40°C to 85°C | –4.5% | ||||
Internal V2V0 reference voltage | TJ = –40°C to 85°C | –1.2% | 2 | 1.2% | V | |
POWER PATH | ||||||
VUVLO | Undervoltage lockout | VAC: 0 V → 4 V | 3.2 | 3.3 | 3.45 | V |
VHYS-UVLO | Hysteresis on UVLO | VAC: 4 V → 0 V | 200 | 300 | mV | |
VIN-DT | Input power detection threshold | (Input power detected if VIN> VBAT + VIN-DT) VBAT = 3.6 V,
VIN: 3.5 V → 4 V |
40 | 80 | 140 | mV |
VHYS-INDT | Hysteresis on VIN-DT | VBAT = 3.6 V, VIN: 4 V → 3.5 V | 20 | mV | ||
VOVP | Input overvoltage protection threshold | VAC: 5 V → 7 V | 6.4 | 6.6 | 6.8 | V |
VHYS-OVP | Hysteresis on OVP | VAC: 11 V → 5 V | 105 | mV | ||
VDO(AC-SYS) | AC pin to SYS pin dropout voltage
VAC – VSYS |
ISYS = 0.3 A, VAC = 4.35 V, VBAT = 4.2 V; YFF package | 170 | 285 | mV | |
ISYS = 0.3 A, VAC = 4.35 V, VBAT = 4.2 V; RSN package | 210 | 325 | mV | |||
VDO(BAT-SYS) | Battery to SYS pin dropout voltage
VBAT – VSYS |
ISYS = 0.2 A, VAC = 0 V, VBAT> 3 V; YFF package | 80 | mV | ||
ISYS = 0.2 A, VAC = 0 V, VBAT> 3 V; RSN package | 120 | mV | ||||
VSYS(REG) | SYS pin voltage regulation selectable register <CHGCONFIG0> Bits <VSYS1>; <VSYS0> | 00: VAC> VSYS + VDO(AC-SYS), VBAT< 3.3V | –5% | 3.4 | 5% | V |
00: VAC> VSYS + VDO(AC-SYS), VBAT ≥ 3.3 V | –5% | VBAT +
200 mV |
5% | |||
01: VAC> VSYS + VDO(AC-SYS) | –5% | 4.4 | 5% | |||
10: VAC> VSYS + VDO(AC-SYS) | –5% | 5.0 | 5% | |||
11: VAC> VSYS + VDO(AC-SYS) | –5% | 5.5 | 5% | |||
IAC-MAX | Maximum Input Current Register <CHCONFIG0> | Bit <AC input current1, AC input current0> = 00 | 90 | 95 | 100 | mA |
Bit < AC input current1, AC input current0> = 01 or 10 | 450 | 475 | 500 | |||
VAC-LOW | Input voltage threshold when input current is reduced | Input current is reduced if voltage at AC falls below VAC-LOW to keep the AC voltage above 4.5 V | 4.35 | 4.5 | 4.65 | V |
VDPM | Output voltage threshold when charging current is reduced | Bit <V_DPPM> = 1 | VO(REG) – 100 mV | V | ||
Register <CHCONFIG2> | Bit <V_DPPM> = 0 | 4.3 | ||||
VBSUP1 | Enter battery supplement mode | VOUT ≤ VBAT –
40 mV |
V | |||
VBSUP2 | Exit battery supplement mode | VOUT ≥ VBAT –
20 mV |
V | |||
VO(SC1) | Output short-circuit detection threshold, power-on | 0.8 | 0.9 | 1 | V | |
VO(SC2) | Output short-circuit detection threshold, supplement mode
VBAT – VOUT> VO(SC2) indicates short-circuit |
200 | 250 | 300 | mV | |
BATTERY CHARGER | ||||||
QUIESCENT CURRENT | ||||||
IIACSTDBY) | Standby current into AC pin | VIN = 5 V; ACinputcurrent[1,0] = 11 | 60 | 80 | μA | |
VIN = 28 V; ACinputcurrent[1,0] = 11 | 530 | μA | ||||
ICC | Active supply current, AC pin | VIN = 5 V, no load on DCDC1, LDO1, SYS pin, VSYS[1,0] = 11;
ACinputcurrent[1,0] = 10; CH_EN = 0 |
2 | mA | ||
IBAT(SC) | Source current for BAT pin short-circuit detection | 4 | 7.5 | 11 | mA | |
VBAT(SC) | BAT pin short-circuit detection threshold | 1.6 | 1.8 | 2.0 | V | |
Vo(BATREG) | Battery charger voltage | Depending on setting in CHGCONFIG3 And internal EEPROM Default = 4.2 V | –1% | 4.15 | 1% | V |
–1% | 4.175 | 1% | ||||
–1% | 4.20 | 1% | ||||
–1% | 4.225 | 1% | ||||
–1% | 4.25 | 1% | ||||
–1% | 4.275 | 1% | ||||
–1% | 4.30 | 1% | ||||
–1% | 4.325 | 1% | ||||
VLOWV | Precharge to fast-charge transition threshold | 2.9 | 3.0 | 3.1 | V | |
QUIESCENT CURRENT (continued) | ||||||
ICHG | Maximum battery fast charge current | VBAT(REG)> VBAT> VLOWV, VIN = VAC or VUSB = 5 V | 300 | mA | ||
Minimum battery fast charge current | 10 | mA | ||||
Battery fast charge current set factor | VBAT> VLOWV, VIN = 5 V, IIN-MAX> ICHG, No load on SYS pin, thermal loop not active, DPPM loop not active | KISET / RISET | A | |||
KISET | Fast charge current factor | at 300 mA for ICH_SCL[1,0] = 11 (charge current scaling is 100% of ISET value) | –15% | 450 | 15% | AΩ |
at 40 mA for ICH_SCL[1,0] = 11 (charge current scaling is 100% of ISET value) | –20% | 450 | 20% | |||
at 225 mA range for ICH_SCL[1,0] = 10 (charge current scaling is 75% of ISET value) | –15% | 338 | 15% | |||
at 30 mA for ICH_SCL[1,0] = 10 (charge current scaling is 75% of ISET value) | –20% | 338 | 20% | |||
at 150 mA for ICH_SCL[1,0] = 01 (charge current scaling is 50% of ISET value) | –10% | 225 | 10% | |||
at 20 mA for ICH_SCL[1,0] = 01 (charge current scaling is 50% of ISET value) | –15% | 225 | 15% | |||
at 75 mA for ICH_SCL[1,0] = 00 (charge current scaling is 25% of ISET value) | –10% | 112 | 10% | |||
at 10 mA for ICH_SCL[1,0] = 00 (charge current scaling is 25% of ISET value) | –20% | 112 | 20% | |||
IPRECHG | Precharge current | for I_PRE[1,0] = 11 (pre-charge current scaling is 20% of charge current) | 0.15 × ICHG | 0.2 × ICHG | 0.25 × ICHG | |
for I_PRE[1,0] = 10 (pre-charge current scaling is 15% of charge current) | 0.11 × ICHG | 0.15 × ICHG | 0.19 × ICHG | |||
for I_PRE[1,0] = 01 (pre-charge current scaling is 10% of charge current) | 0.07 × ICHG | 0.1 × ICHG | 0.13 × ICHG | |||
for I_PRE[1,0] = 00 (pre-charge current scaling is 5% of charge current) | 0.03 × ICHG | 0.05 × ICHG | 0.08 × ICHG | |||
ITERM | Charge current value for termination detection threshold (internally set) | for I_TERM[1,0] = 11 (termination current is 20% of charge current) | 0.15 × ICHG | 0.2 × ICHG | 0.27 × ICHG | |
for I_TERM[1,0] = 10 (termination current is 15% of charge current) | 0.11 × ICHG | 0.15 × ICHG | 0.21 × ICHG | |||
for I_TERM[1,0] = 01 (termination current is 10% of charge current) | 0.07 × ICHG | 0.1 × ICHG | 0.15 × ICHG | |||
for I_TERM[1,0] = 00 (termination current is 5% of charge current) | 0.03 × ICHG | 0.05 × ICHG | 0.08 × ICHG | |||
VRCH | Recharge detection threshold | Voltage below nominal charger voltage | 165 | 100 | 60 | mV |
IBAT(DET) | Sink current for battery detection | 5 | 7.5 | 10 | mA | |
TCHG | Charge safety timer | Safety timer range selectable by I2C; default setting without DPPM or thermal loop active | –35% | 5 | 35% | h |
TPRECHG | Pre-charge timer | Pre-charge timer range; default setting | –35% | 30 | 35% | min |
BATTERY-PACK NTC MONITOR | ||||||
RNTCHOT | Thermistor high temperature detection resistance (equals 45°C for 10-kΩ NTC; B = 3380) | Hot temperature detected and charging suspended when the resistance of the battery-NTC is lower than RNTCHOT | 4.3 | 5 | 5.7 | kΩ |
Thermistor high temperature detection resistance (equals 50°C for 10-kΩ NTC; B = 3380) | 3.5 | 4.1 | 4.8 | kΩ | ||
Thermistor high temperature detection resistance (equals 55°C for 10-kΩ NTC; B = 3380 ) | 2.9 | 3.5 | 4.2 | kΩ | ||
Thermistor high temperature detection resistance (equals 60°C for 10-kΩ NTC; B = 3380) | 2.4 | 3 | 3.5 | kΩ | ||
Thermistor high temperature detection resistance (equals 45°C for 100-kΩ NTC) | 43 | 50 | 57 | kΩ | ||
Thermistor high temperature detection resistance (equals 50°C for 100-kΩ NTC) | 35 | 41 | 48 | kΩ | ||
Thermistor high temperature detection resistance (equals 55°C for 100-kΩ NTC) | 29 | 35 | 42 | kΩ | ||
Thermistor high temperature detection resistance (equals 60°C for 100-kΩ NTC) | 24 | 30 | 35 | kΩ | ||
RNTCCOLD | Thermistor low temperature detection resistance (equals 0°C for 10-kΩ NTC; B = 3380) | Cold temperature detected and charging suspended when the resistance of the battery-NTC is higher than RNTCCOLD | 25 | 27 | 30 | kΩ |
Thermistor low temperature detection resistance (equals 5°C for 10-kΩ NTC; B = 3380) | 20 | 22 | 24 | kΩ | ||
Thermistor low temperature detection resistance (equals 10°C for 10-kΩ NTC; B = 3380 ) | 16 | 18 | 20 | kΩ | ||
Thermistor low temperature detection resistance (equals 15°C for 10-kΩ NTC; B = 3380) | 13 | 15 | 16 | kΩ | ||
Thermistor low temperature detection resistance (equals 0°C for 100-kΩ NTC) | 250 | 270 | 300 | kΩ | ||
Thermistor low temperature detection resistance (equals 5°C for 100-kΩ NTC) | 200 | 220 | 240 | kΩ | ||
Thermistor low temperature detection resistance (equals 10°C for 100-kΩ NTC) | 160 | 180 | 200 | kΩ | ||
Thermistor low temperature detection resistance (equals 15°C for 100-kΩ NTC) | 130 | 150 | 160 | kΩ | ||
VHYS(COLD) | Low temperature trip point hysteresis | For 10-kΩ NTC; B = 3380 | 5 | °C | ||
RNOSENSOR | Thermistor not detected for 10k NTC | Hot temperature detected and charging suspended when the resistance of the battery-NTC is higher than RNOSENSOR | 260 | 340 | 620 | kΩ |
Thermistor not detected for 100k NTC | 2500 | 3400 | 6200 | kΩ | ||
THERMAL REGULATION | ||||||
TJ(REG) | Lower Temperature regulation limit | 115 | °C | |||
TJ(REG) | Upper Temperature regulation limit | 135 | °C | |||
TJ(OFF) | Thermal shutdown temperature | 155 | °C | |||
TJ(OFF-HYS) | Thermal shutdown hysteresis | 20 | °C |