SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
PACKAGE | RθJA | TA ≤ 25°C
POWER RATING |
DERATING FACTOR
ABOVE TA = 25°C |
TA = 70°C
POWER RATING |
TA = 85°C
POWER RATING |
---|---|---|---|---|---|
YFF | 55 K/W | 1.8 W | 18 mW/K | 1 W | 0.7 W |
RSN | 38 K/W | 2.6 W | 26 mW/K | 1.4 W | 1 W |