SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
In the Idle mode, the system is powered by the input source (Q1 is on), and the device continuously monitors the status of the host commands. It also continuously monitors the input voltage conditions. Q2 is turned on whenever the input source cannot deliver the required load current (supplement mode). The device also enters Idle mode whenever <CH_EN> = 0 while the input voltage is in the valid range of operation.