SLVS979C October 2009 – May 2018 TPS65720 , TPS65721
PRODUCTION DATA.
Actively low, open-drain interrupt output. Connect external pull-up resistor. Interrupts are flagged in the registers IR0, IR1 and IR2 if the interrupt is not masked by registers IRMASK0, IRMASK1 and IRMASK2. Per default, all interrupts are masked. Interrupts which are unmasked will set the Bit in either on the rising edge or on both edges. Details can be found in the register description for IR0, IR1, and IR2 (see Register Maps). Any Bit in IR0, IR1 and IR2, set to 1 will drive the reset pin INT actively LOW.
The reset pin will go high impedance after the Bit generating the reset is read.