SLVSAI6A June 2011 – January 2016 TPS65735
PRODUCTION DATA.
Active Shutter 3D Glasses
The TPS65735 device is a power management unit (PMU) for active shutter 3D glasses consisting of an integrated power path, linear charger, LDO, boost converter, and full H-bridge analog switches for left and right shutter operation in a pair of active shutter 3D glasses. In addition to the power devices, a typical 3D glasses system contains both a microcontroller and a communications front end (IR, RF, or other) in order to handle the communication and synchronous operation along with a 3D television.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65735 | VSON (32) | 4.00 mm x 4.00 mm |