Seven Step-Down Switched-Mode Power Supply (SMPS) Regulators:
One 0.7 to 1.65 V at 6 A (10-mV Steps)
Dual-Phase Configuration With Digital Voltage Scaling (DVS) Control
One 0.7 to 1.65 V at 4 A (10-mV Steps)
Dual-Phase Configuration With DVS Control
One 0.7 to 3.3 V at 3 A (10 or 20-mV Steps)
Single-Phase Configuration
This Regulator can be Combined With the 6 A Resulting in a 9-A Triple-Phase Regulator (DVS Controlled)
Two 0.7 to 3.3 V at 2 A (10 or 20-mV Steps)
Single-Phase Configuration
One Regulator With DVS Control That can also be Configured as a 3-A Regulator
Two 0.7 to 3.3 V at 1 A (10 or 20-mV Steps)
Single-Phase Configuration
One Regulator With DVS Control
Output Current Measurement in All Except 1-A SMPS Regulators
Differential Remote Sensing (Output and Ground) in Dual-Phase and Triple-Phase Regulators
Hardware and Software-Controlled Eco-mode™ up to 5 mA with 15-µA Quiescent Current
Short-Circuit Protection
Powergood Indication (Voltage and Overcurrent Indication)
Internal Soft-Start for In-Rush Current Limitation
Ability to synchronize SMPS to External Clock or Internal Fallback Clock With Phase Synchronization
Seven General-Purpose Low Dropout Regulators (LDOs) with 50-mV Steps:
Two 0.9 to 3.3-V LDOs at 300 mA With Preregulated Supply
Two 0.9 to 3.3-V LDOs at 200 mA With Preregulated Supply
One 0.9 to 3.3-V LDOs at 50 mA With Preregulated Supply
One 100-mA USB LDO
One 0.9 to 3.3-V, Low-Noise LDO up to 100 mA (Low-Noise Performance up to 50 mA)
Two Additional LDOs for PMU Internal Use
Short-Circuit Protection
Clock Management 16-MHz Crystal Oscillator and 32-kHz RC Oscillator
One Buffered 32-kHz Output
Real-Time Clock (RTC) With Alarm Wake-Up Mechanism
12-bit Sigma-Delta General-Purpose Analog-to-Digital-Converter (GPADC) With Three External Input Channels and Six Internal Channels for Self Monitoring
Thermal Monitoring
High Temperature Warning
Thermal Shutdown
Control
Configurable Power-Up and Power-Down Sequences (One-Time Programmable [OTP])
Configurable Sequences Between the SLEEP and ACTIVE States (OTP Programmable)
One Dedicated Digital Output Signal (REGEN) that can be Included in the Start-Up Sequence
Three Digital Output Signals MUXed With GPIO that can be Included in the Start-Up Sequence
Selectable Control Interface
One Serial Peripheral Interface (SPI) for Resource Configurations and DVS Control
Two I2C Interfaces. One Dedicated for DVS Control, and a General Purpose I2C Interface for Resource Configuration and DVS Control