SLIS165G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
OFF requests are used to switch off the TPS659037 device, and transition the device from the SLEEP or the ACTIVE to the OFF state. Table 5-11 lists the OFF requests. OFF requests have the highest priority, and no gating conditions exist. Any OFF request is executed even though a valid SLEEP or ON request is present and force the device to go to the OFF state. When the OFF request is cleared it reacts to an ON request, if any is present.
EVENT | MASKABLE | POLARITY | DEBOUNCE | SWITCH OFF DELAY | RESET LEVEL | RESET SEQUENCE |
---|---|---|---|---|---|---|
PWRON (pin)
(long press key) |
No | Low | N/A | SWOFF_DLY | HWRST | SD |
PWRDOWN (pin) | No | OTP configurable | SWOFF_DLY | OTP Configurable | OTP Configurable | |
WATCHDOG TIMEOUT
(internal event) |
N/A. WDT is disabled by default but software can enable it. | NA | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
THERMAL SHUTDOWN
(internal event) |
No | NA | N/A | 0 | OTP Configurable | OTP Configurable |
RESET_IN (pin) | No | OTP configurable | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
SW_RST
(register bit) |
No | NA | N/A | 0 | OTP Configurable | OTP Configurable |
DEV_ON
(register bit) |
No | NA | N/A | 0 | SWORST | SD |
VSYS_LO
(internal event) |
No | NA | 0 | OTP Configurable | OTP Configurable | |
POWERHOLD (pin) | No | Low | 0 | SWORST | SD | |
GPADC_SHUTDOWN | Yes | NA | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
Notes: