SLIS165G December 2014 – February 2019 TPS659037
PRODUCTION DATA.
The power resources provided by the TPS659037 device includes inductor-based SMPSs and linear low-dropout voltage regulators (LDOs). These supply resources provide the required power to the external processor cores, external components, and to modules embedded in the device. Table 5-1 lists the power sources provided by the TPS659037 device.
RESOURCE | TYPE | VOLTAGE | CURRENT | COMMENTS |
---|---|---|---|---|
SMPS1, SMPS2, and SMPS3 | SMPS | 0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
9 A | Can be used as one triple-phase regulator (9 A) or one dual-phase (6 A) and single-phase (3 A) regulators |
SMPS4, SMPS5, and SMPS7 | SMPS | 0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
6 A | Can be used as one triple-phase regulator (6 A) or one dual-phase (4 A) and single-phase (2 A) regulators |
SMPS6 | SMPS | 0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
2 A or 3 A | Can be configured as 2-A or 3-A SMPS through OTP programming |
SMPS8 | SMPS | 0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
1 A | |
SMPS9 | SMPS | 0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
1 A | |
LDO1 | LDO | 0.9 to 3.3 V, 50-mV steps | 300 mA | |
LDO2 | LDO | 0.9 to 3.3 V, 50-mV steps | 300 mA | |
LDO3 | LDO | 0.9 to 3.3 V, 50-mV steps | 200 mA | |
LDO4 | LDO | 0.9 to 3.3 V, 50-mV steps | 200 mA | |
LDO9 | LDO | 0.9 to 3.3 V, 50-mV steps | 50 mA | |
LDOLN | LDO | 0.9 to 3.3 V, 50-mV steps | 50 mA | |
LDOUSB | LDO | 0.9 to 3.3 V, 50-mV steps | 100 mA |