SWCS095L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 7-1.
DESIGN PARAMETER | O9039A344IZWSRQ1 |
---|---|
Supply voltage | 3.3 V to 5 V |
Switching frequency | 2.2 MHz |
SMPS123 voltage | 1.1 V |
SMPS123 current | 9 A |
SMPS45 voltage | 1.06 V |
SMPS45 current | 4 A |
SMPS6 voltage | 1.06 V |
SMPS6 current | 3 A |
SMPS7 voltage | 1.06 V |
SMPS7 current | 2 A |
SMPS8 voltage | 1.06 V |
SMPS8 current | 1 A |
SMPS9 voltage | 1.8 V |
SMPS9 current | 1 A |
LDO1 voltage | 3.3 V |
LDO1 current | 300 mA |
LDO2 voltage | 3.3 V |
LDO2 current | 300 mA |
LDO3 voltage | 1.8 V |
LDO3 current | 200 mA |
LDO9 voltage | 1.05 V |
LDO9 current | 50 mA |
LDOLN voltage | 1.8 V |
LDOLN current | 50 mA |
LDOUSB voltage | 3.3 V |
LDOUSB current | 100 mA |