SWCS095L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
All LDO inputs need an input decoupling capacitor to minimize input ripple voltage. It is recommended to use a 2.2-µF capacitor for each LDO. Depending on the input voltage of the LDO, a 6.3-V or 10-V capacitor can be used. SeeTable 7-2 for the specific part number of the input capacitor that is recommended.
For optimal performance, the input capacitors should be placed as close to the LDO input balls as possible. See Section 9.1 for more information about component placement.