SWCS095L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS65903x-Q1 device can detect a long press on the PWRON terminal. Upon detection, the device generates a LONG_PRESS_KEY interrupt and then switches the system off. The key-press duration is configured through the LONG_PRESS_KEY.LPK_TIME bits.
The interrupt clear has two behaviors based on the configuration of the LONG_PRESS_KEY .LPK_INT_CLR bit: