SWCS095L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
OFF requests are used to switch off the device, transitioning the device from the SLEEP or the ACTIVE to the OFF state. Table 6-11 lists the OFF requests. OFF requests have the highest priority, and there are no gating conditions. Any OFF request is executed even though a valid SLEEP or ON request is present. The device goes to the OFF state, and once the OFF request is cleared it reacts to an ON request, if there are any.
EVENT | MASKABLE | POLARITY | DEBOUNCE | SWITCH OFF DELAY | RESET LEVEL | RESET SEQUENCE |
---|---|---|---|---|---|---|
PWRON (terminal)
(long press key) |
No | Low | N/A | SWOFF_DLY | HWRST | SD |
PWRDOWN (terminal) | No | OTP configurable | SWOFF_DLY | OTP Configurable | OTP Configurable | |
WATCHDOG TIMEOUT
(internal event) |
N/A. WDT is disabled by default but software can enable it. | NA | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
THERMAL SHUTDOWN
(internal event) |
No | NA | N/A | 0 | OTP Configurable | OTP Configurable |
RESET_IN (terminal) | No | OTP configurable | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
SW_RST
(register bit) |
No | NA | N/A | 0 | OTP Configurable | OTP Configurable |
DEV_ON
(register bit) |
No | NA | N/A | 0 | SWORST | SD |
VSYS_LO
(internal event) |
No | NA | 0 | OTP Configurable | OTP Configurable | |
POWERHOLD (terminal) | No | Low | 0 | SWORST | SD | |
GPADC_SHUTDOWN | Yes | NA | N/A | SWOFF_DLY | OTP Configurable | OTP Configurable |
Notes: