SWCS095L August 2013 – February 2019 TPS659038-Q1 , TPS659039-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Moisture Sensitivity Level Target: JEDEC MSL3 at 260°C
Device Names | TPS659038-Q1 | TPS659039-Q1 |
---|---|---|
Package Type | nFBGA | nFBGA |
Orderable Names | See | See |
Size (mm) | 12 mm × 12 mm | 12 mm × 12 mm |
Pitch ball array (mm) | 0.8 | 0.8 |
ViP (via-in-pad) | No | No |
Array grid | 13 × 13, not depopulated | 13 × 13, not depopulated |
Number of balls | 169 | 169 |
Thickness (mm)
(maximum height including balls) |
1.4 | 1.4 |
Moisture sensitivity level target | Level-3-260C-168 HR | Level-3-260C-168 HR |
Others | Green, ROHS compliant | Green, ROHS compliant |