SMPS1, SMPS2, and SMPS3 |
SMPS |
0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
9 A |
Can be used as one triple-phase regulator (9 A) or one dual-phase (6 A) and single-phase (3 A) regulators |
SMPS4, SMPS5, and SMPS7 |
SMPS |
0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
6 A |
Can be used as one triple-phase regulator (6 A) or one dual-phase (4 A) and single-phase (2 A) regulators |
SMPS6 |
SMPS |
0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
2 A or 3 A |
Can be configured as 2-A or 3-A SMPS through OTP programming |
SMPS8 |
SMPS |
0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
1 A |
|
SMPS9 |
SMPS |
0.5 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
1 A |
|
LDO1 |
LDO |
0.9 to 3.3 V, 50-mV steps |
300 mA |
|
LDO2 |
LDO |
0.9 to 3.3 V, 50-mV steps |
300 mA |
|
LDO3 |
LDO |
0.9 to 3.3 V, 50-mV steps |
300 mA |
|
LDO4 |
LDO |
0.9 to 3.3 V, 50-mV steps |
300 mA |
|
LDO5 |
LDO |
0.9 to 3.3 V, 50-mV steps |
200 mA |
|
LDO6 |
LDO |
0.9 to 3.3 V, 50-mV steps |
200 mA |
|
LDO7 |
LDO |
0.9 to 3.3 V, 50-mV steps |
200 mA |
|
LDO8 |
LDO |
0.9 to 3.3 V, 50-mV steps |
200 mA |
|
LDO9 |
LDO |
0.9 to 3.3 V, 50-mV steps |
50 mA |
|
LDOLN |
LDO |
0.9 to 3.3 V, 50-mV steps |
50 mA |
|
LDOUSB |
LDO |
0.9 to 3.3 V, 50-mV steps |
100 mA |
|