SWCS049S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
td32KON | 32-kHz oscillator turnon time | RC oscillator | 0.1 | ms | ||
Quartz oscillator | 200 | |||||
Bypass clock | 0.1 | |||||
tdbVMBHI | VMBHI rising-edge debouncing delay | 3 × tCK32k = 94 | 4 × tCK32k = 125 | µs | ||
tdOINT1 | INT1 power on pulse duration after VMBHI high level (debounced) event | 1 | s | |||
tdONPWHOLD | Delay to set high PWRHOLD signal or DEV_ON control bit after NRESPWRON released in order to keep on the supplies | tdOINT1 – tDSONT = 970 | ms | |||
tdbVMBDCH | Main battery voltage = VMBDCH threshold to INT1 falling-edge delay | 3 × tCK32k = 94 | 4 × tCK32k = 125 | s | ||
tdbVMBLO | Main battery voltage = VMBLO threshold to NRESPWRON falling-edge delay | 3 × tCK32k = 94 | 4 × tCK32k = 125 | s |