SWCS049S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Backup battery charging current | VBACKUP = 0 to 2.8 V, BBCHEN = 1 | 350 | 650 | 900 | µA |
End-of-charge backup battery voltage | VCC5 = 3.6 V, IVBACKUP = –10 µA, BBSEL = 10 | –3% | 3.15 | 3% | V |
VCC5 = 3.6 V, IVBACKUP = –10 µA, BBSEL = 00 | –3% | 3 | 3% | ||
VCC5 = 3.6 V, IVBACKUP = –10 µA, BBSEL = 01 | –3% | 2.52 | 3% | ||
VCC5 = 3.6 V, IVBACKUP = –10 µA, BBSEL = 11 | VBAT – 0.3 V | VBAT | |||
VCC5 = 3.0 V, IVBACKUP = –10 µA, BBSEL = 10 | VBAT – 0.2 V | VBAT | |||
Ground current | On mode | 10 | µA |