SWCS049S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage on VCC5 (VIN) | VOUT (LDO3) = 1.8 V and VOUT (LDO4) = 1.8 V or 1.1 V or 1.0 V | 2.7 | 5.5 | V | ||
VOUT (LDO3) = 2.6 V and VOUT (LDO4) = 2.5 V | 3.0 | 5.5 | ||||
VOUT (LDO3) = 2.8 V | 3.2 | 5.5 | ||||
LDO3 | ||||||
DC output voltage (VOUT) | On and low-power mode, VOUT = 1.0 to 3.3 V,
VIN = VINmin to VINmax |
SEL[6:2] = 00010 | 1 | V | ||
SEL[6:2] = 00011 | 1.1 | |||||
... | –3% | ... | 3% | |||
SEL[6:2] = 11000 | 3.2 | |||||
SEL[6:2] = 11001 | 3.3 | |||||
Rated output current (IOUTmax) | On mode | 200 | mA | |||
Low-power mode | 1 | |||||
Load current limitation (short-circuit protection) | On mode, VOUT = VOUTmin – 100 mV | 400 | 550 | 650 | mA | |
Dropout voltage (VDO) | On mode, VOUTtyp = 3.3 V, VDO = VIN – VOUT,
VIN = 3.6 V, IOUT = IOUTmax |
150 | 250 | mV | ||
DC load regulation | On mode, IOUT = IOUTmax to 0 | 10 | mV | |||
DC line regulation | On mode, VIN = VINmin to VINmax at IOUT = IOUTmax | 4 | mV | |||
Transient load regulation | On mode, VIN = 2.7 V, VOUTtyp = 1.8 V
IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs and IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs |
15 | 22 | mV | ||
Transient line regulation | On mode, VOUTtyp = 1.8V, IOUT = IOUTmax,
VIN = VINmin + 0.5 V to VINmin in 30 µs and VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax |
0.5 | 1 | mV | ||
Turnon time | VOUT = (1 to 1.8 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
30 | 150 | µs | ||
VOUT = (1.9 to 3.3 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
50 | 200 | ||||
Turnon inrush current | 200 | 450 | mA | |||
Ripple rejection | VIN = VINDC + 100 mVpp tone,
VINDC+ = 3.8 V, IOUT = IOUTmax / 2 |
ƒ = 217 Hz | 70 | dB | ||
ƒ = 50 Hz | 40 | |||||
LDO3 internal resistance | LDO off | 500 | kΩ | |||
Ground current | On mode, IOUT = 0 | 65 | 76 | µA | ||
On mode, IOUT = IOUTmax | 2000 | |||||
Low-power mode | 14 | 22 | ||||
Off mode | 1 | |||||
LDO4 | ||||||
DC output voltage (VOUT) | On and low-power mode, VIN = VINmin to VINmax(1) | SEL[7:2] = 000000 | 0.8 | |||
SEL[7:2] = 000001 | 0.85 | |||||
SEL[7:2] = 000010 | 0.9 | |||||
SEL[7:2] = 000011 | 0.95 | |||||
SEL[7:2] = 000100 | 1 | V | ||||
SEL[7:2] = 000101 | 1.05 | |||||
... | –3% | ... | 3% | |||
SEL[7:2] = 110001 | 3.25 | |||||
SEL[7:2] = 110010 | 3.3 | |||||
Rated output current (IOUTmax) | On mode | 50 | mA | |||
Low-power mode | 1 | |||||
Load current limitation (short-circuit protection) | On mode, VOUT = VOUTmin – 100 mV | 200 | 400 | 500 | mA | |
Dropout voltage (VDO) | On mode, VOUTtyp = 2.5 V, VDO = VIN – VOUT
VIN = 3.6 V, IOUT = IOUTmax |
100 | 160 | mV | ||
DC load regulation | On mode, IOUT = IOUTmax to 0 | 5 | mV | |||
DC line regulation | On mode, VIN = VINmin to VINmax at IOUT = IOUTmax | 4 | mV | |||
Transient load regulation | On mode, VIN = 2.7 V, VOUTtyp = 1.8 V
IOUT = 0.1 × IOUTmax to 0.9 × IOUTmax in 5 µs and IOUT = 0.9 × IOUTmax to 0.1 × IOUTmax in 5 µs |
6 | 10 | mV | ||
Transient line regulation | On mode, VIN = VINmin + 0.5 V to VINmin in 30 µs
and VIN = VINmin to VINmin + 0.5 V in 30 µs, IOUT = IOUTmax / 2 |
0.2 | 1 | mV | ||
Turnon time | VOUT = (1 to 1.8 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
30 | 150 | µs | ||
VOUT = (1.9 to 3.3 V), at IOUT = 0
measured from VOUT = 0.1 V up to 97% of VOUT |
50 | 200 | ||||
Ripple rejection | VIN = VINDC + 100 mVpp tone,
VINDC+= 3.8 V, IOUT = IOUTmax / 2 |
ƒ = 217 Hz | 70 | dB | ||
ƒ = 50 kHz | 40 | |||||
LDO4 internal resistance | LDO off | 500 | kΩ | |||
Ground current | On mode, IOUT = 0 | 55 | 65 | µA | ||
On mode, IOUT = IOUTmax | 900 | |||||
Low-power mode | 14 | 17 | ||||
Off mode | 1 |