SWCS049S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage on VCC2 and VCC7 (VIN) | VOUT ≤ 2.7 V | 2.7 | 5.5 | V | ||
VOUT > 2.7 V | VOUT | 5.5 | ||||
DC output voltage (VOUT) | VGAIN_SEL = 00,
IOUT = 0 to IOUTmax |
Max programmable voltage, SEL[6:0] = 1001011 | 1.5 | V | ||
SEL[6:0] = 0110011 | –3% | 1.2 | 3% | |||
Min programmable voltage, SEL[6:0] = 0000011 | 0.6 | |||||
SEL[6:0] = 000000: power down | 0 | |||||
VGAIN_SEL = 10,
SEL = 0101011 = 43 |
–3% | 2.2 | 3% | |||
VGAIN_SEL = 11, SEL = 0101011 = 43 | –3% | 3.3 | 3% | |||
DC output maximum voltage maximum value | 3.3 | V | ||||
DC output voltage programmable step (VOUTSTEP) | VGAIN_SEL = 00, 72 steps | 12.5 | mV | |||
Rated output current IOUTmax | VDD2 output voltage = 0.6 to 1.5 V | 1500 | mA | |||
VDD2 output voltage = 2.2 V | 1200 | |||||
VDD2 output voltage = 3.2 V | 1200 | |||||
P-channel MOSFET | VIN = VINmin | 300 | mΩ | |||
On-resistance (RDS(ON)_PMOS) | VIN = 3.8 V | 250 | 400 | mΩ | ||
P-channel leakage current (ILK_PMOS) | VIN = VINmax, SW2 = 0 V | 2 | µA | |||
N-channel MOSFET | VIN = VMIN | 300 | mΩ | |||
On-resistance (RDS(ON)_NMOS) | VIN = 3.8 V | 250 | 400 | mΩ | ||
N-channel leakage current (ILK_NMOS) | VIN = VINmax, SW2 = VINmax | 2 | µA | |||
PMOS current limit (high-side) | VIN = VINmin to VINmax, source current load | 1800 | mA | |||
NMOS current limit (low-side) | VIN = VINmin to VINmax, source current load | 1800 | mA | |||
VIN = VINmin to VINmax, sink current load | 1800 | |||||
DC load regulation | On mode, VIN = VINmin to VINmax at IOUT = 1500 mA
VDD2 output voltage = 0.6 to 1.5V |
20 | mV | |||
On mode, VIN = VINmin to VINmax at IOUT = 1200 mA
VDD2 output voltage = 2.2 to 3.3 V |
30 | |||||
DC line regulation | On mode, VIN = VINmin to VINmax at IOUT = 1500 mA
VDD2 output voltage = 0.6 to 1.5V |
20 | mV | |||
On mode, VIN = VINmin to VINmax at IOUT = 1200 mA
VDD2 output voltage = 2.2 to 3.3 V |
30 | |||||
Transient load regulation | VIN = 3.8 V, VOUT = 1.2 V
IOUT = 0 to 500 mA , Maximum slew = 100 mA/µs IOUT = 700 mA to 1.2 A , Maximum slew = 100 mA/µs |
50 | mV | |||
Turnon time (ton) Off to on | IOUT = 200 mA | 350 | µs | |||
Output voltage transition rate | From VOUT = 0.6 V to 1.5 V
and VOUT = 1.5 V to 0.6 V IOUT = 500 mA |
TSTEP[2:0] = 001 | 12.5 | mV/µs | ||
TSTEP[2:0] = 011 (default) | 7.5 | |||||
TSTEP[2:0] = 111 | 2.5 | |||||
Overshoot | SMPS turned on | 3% | ||||
Power-save mode ripple voltage | PFM (pulse skip mode), IOUT = 1 mA | 0.025 × VOUT | VPP | |||
Switching frequency | 2.7 | 3 | 3.3 | MHz | ||
Duty cycle | 100% | |||||
Minimum on time
P-Channel MOSFET |
35 | ns | ||||
Discharge resistor for power-down sequence (RDIS) | 30 | 50 | Ω | |||
VFB2 internal resistance | 0.5 | 1 | MΩ | |||
Ground current (IQ) | Off | 1 | µA | |||
PWM mode, IOUT = 0 mA, VIN = 3.8 V, VDD2_PSKIP = 0 | 7500 | |||||
PFM (pulse skipping) mode, no switching | 78 | |||||
Low-power (pulse skipping) mode, no switching ST[1:0] = 11 | 63 | |||||
Conversion efficiency | PWM mode, DCRL < 50 mΩ, VOUT = 1.2 V, VIN = 3.6 V | IOUT = 10 mA | 35% | |||
IOUT = 100 mA | 78% | |||||
IOUT = 400 mA | 80% | |||||
IOUT = 800 mA | 74% | |||||
IOUT = 1200 mA | 66% | |||||
IOUT = 1500 mA | 62% | |||||
PFM mode, DCRL < 50 mΩ, VOUT = 1.2 V, VIN = 3.6 V | IOUT = 1 mA | 59% | ||||
IOUT = 10 mA | 70% | |||||
IOUT = 400 mA | 80% | |||||
PWM mode, DCRL < 50 mΩ, VOUT = 3.3 V, VIN = 5 V | IOUT = 10 mA | 39% | ||||
IOUT = 100 mA | 85% | |||||
IOUT = 400 mA | 91% | |||||
IOUT = 800 mA | 90% | |||||
IOUT = 1200 mA | 86% | |||||
PFM mode, DCRL < 50 mΩ, VOUT = 3.3 V, VIN = 5 V | IOUT = 1 mA | 80% | ||||
IOUT = 10 mA | 82% | |||||
IOUT = 400 mA | 92% |