SWCS049S June 2010 – August 2018 TPS65911
PRODUCTION DATA.
NOTE:
Register setting: VDD1_EN1 = 1, SEL[6:0] = hex13 in VDD1_SR_REGPARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tdDVSEN | EN1 (or EN2) edge to VDD1 (or VDD2) voltage change delay | 2 × tCK32k = 62 | µs | |||
tdDVSENL | VDD1 (or VDD2) voltage settling delay | TSTEP[2:0] = 001 | 32 | µs | ||
TSTEP[2:0] = 011 (default) | 0.4 / 7.5 = 53 | |||||
TSTEP[2:0] = 111 | 160 |