SWCS071C August 2012 – August 2017
PRODUCTION DATA.
Table 3-1 lists the default output voltages for the DC-DC converters and the LDOs. For DCDC1 to DCDC4 and LDO1 to LDO4, there are two registers defining the output voltage. DCDCx_OP and LDOx_OP is used in active mode when CONFIG2=1. With CONFIG2=0, the status of the DCDCx_SEL pin is used to select between register _OP vs _AVS. With DCDCx_SEL=0, the _OP register defines the output voltage while _AVS sets the output voltage when DCDCx_SEL=1. LDO1 to LDO4 can be mapped to one of the DCDCx_SEL pins. See Section 7.13 for register DEF_VOLT_MAPPING for details.
Converter / LDO register | TPS659121 default output voltage setting
for CONFIG1=LOW |
TPS659121 default output voltage setting
for CONFIG1=HIGH |
---|---|---|
DCDC1_OP / DCDC1_AVS | 0.85 V / 0.90 V | 0.85 V / 0.90 V |
DCDC2_OP / DCDC2_AVS | 1.8 V / 2.0 V | 1.8 V / 2.0 V |
DCDC3_OP / DCDC3_AVS | 3.2 V / 2.7 V | 3.2 V / 2.7 V |
DCDC4_OP / DCDC4_AVS | 0.5 V / 0.5 V | 0.5 V / 0.5 V |
LDO1_OP / LDO1_AVS | 0.85 V / 0.90 V | 0.85 V / 0.90 V |
LDO2_OP / LDO2_AVS | 0.85 V / 0.90 V | 0.85 V / 0.90 V |
LDO3_OP / LDO3_AVS | 2.85 V / 1.20 V | 2.85 V / 1.20 V |
LDO4_OP / LDO4_AVS | 1.8 V / 1.7 V | 1.8 V / 1.7 V |
LDO5 | 2.7 V | 2.7 V |
LDO6 | 1.8 V | 1.8 V |
LDO7 | 3.0 V | 3.0 V |
LDO8 | 3.1 V | 3.1 V |
LDO9 | 3.0 V | 3.0 V |
LDO10 | 1.8 V | 1.8 V |