SLVSD09C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
Table 6-2 lists the recommended external components.
REFERENCE COMPONENTS | COMPONENT(1) | MANUFACTURER | PART NUMBER | VALUE | EIA size code(4) | SIZE (mm) | CHOICE | MASS PRODUCTION(2) |
---|---|---|---|---|---|---|---|---|
INPUT POWER SUPPLIES EXTERNAL COMPONENTS | ||||||||
C1, C2 | VSYS and VCCA tank capacitor(5) | Murata | GRM188R60J106ME84 | 10 µF, 6V3 | 0603 | 1.6 × 0.8 × 0.8 | Available(3) | |
C3 | Decoupling capacitor | Murata | GRM155R61C104KA88 | 100 nF, 6V3 | 0402 | 1 × 0.5 × 0.5 | Available(3) | |
BANDGAP EXTERNAL COMPONENTS | ||||||||
C7 | Capacitor | Murata | GRM155R61C104KA88 | 100 nF, 6V3 | 0402 | 1 × 0.5 × 0.5 | Available(3) | |
SMPS EXTERNAL COMPONENTS | ||||||||
C8, C9, C10, C11, C12 | Input capacitor | Murata | GRM155R60J475ME4787 | 4.7 µF 6V3 | 0402 | 1 × 0.5 × 0.5 | Available(3) | |
C13, C14, C15, C16, C17 | Output capacitor | Murata | GRM21BR60J476ME15 | 47 uF 6V3 | 0805 | 2 × 1.25 × 1.25 | Available(3) | |
L1, L2, L3, L4, L5 | Inductor | TOKO | DFE252010C-1R0M | 1 µH | 1008 | 2.5 × 2.0 × 1.2 | Best size and efficiency ratio | Available(3) |
VISHAY | IHLP1616ABER1R0M11 | 1 µH | – | 4 × 4.4 × 1.2 | Good efficiency at high load, Big size | Available | ||
LDO EXTERNAL COMPONENTS | ||||||||
C18, C19 | Input capacitor | Murata | GRM155R60J225ME15D | 2.2 µF 6V3 | 0402 | 1 × 0.5 × 0.5 | Available(3) | |
TDK | C1005X5R0J225M | 2.2 µF 6V3 | 0402 | 1 × 0.5 × 0.5 | Available | |||
C4, C5, C20, C21, C22, C23, C24 | Output capacitor | Murata | GRM155R60J225ME15D | 2.2 µF 6V3 | 0402 | 1 × 0.5 × 0.5 | Available(3) | |
TDK | C1005X5R0J225M | 2.2 µF 6V3 | 0402 | 1 × 0.5 × 0.5 | Available |