SLVSD09C March 2016 – February 2019 TPS65916
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Turn-on time | Active or
sleep with VANA ON and RC15MHZ_ON_IN_SLEEP = 1 or sleep with GPADC_FORCE = 1 |
0 | μs | |||
Sleep or OFF | 794 | |||||
Sleep with VANA enabled | 282 | |||||
Conversion time | 1 channel, EXTEND_DELAY = 0 | 113 | μs | |||
1 channel, EXTEND_DELAY = 1 | 563 | |||||
2 channels | 223 |
NOTE:
S = Start; Sr = Repeated start; P = Stop