SLVSDM1A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input capacitance (C8, C9, C10, C11, C12) | 4.7 | µF | ||||
Output capacitance (C13, C14, C15, C16, C17)(1) | 33 | 47 | 57 | µF | ||
CESR | Filtering capacitor DC ESR | 1 to 10 MHz | 2 | 10 | mΩ | |
Output filter inductance (L1, L2, L3, L4, L5) | SMPSx_SW | 0.7 | 1 | 1.3 | µH | |
DCRL | Filter inductor DC resistance | 50 | 100 | mΩ | ||
VIN (SMPSx) | Input voltage range, SMPSx_IN | VSYS (VCCA) | 3.135 | 5.25 | V | |
VOUT (SMPSx) | Output voltage, programmable, SMPSx | RANGE = 0 (value for RANGE must not be changed when SMPS is active). In ECO mode the output voltage value is fixed (defined before ECO mode is enabled). | 0.7 | 1.65 | V | |
RANGE = 1 (value for RANGE must not be changed when SMPS is active). In ECO mode the output voltage value is fixed (defined before ECO mode is enabled). | 1.0 | 3.3 | ||||
Step size, 0.7 V ≤ VOUT ≤ 1.65 V | 10 | mV | ||||
Step size, 1 V ≤ VOUT ≤ 3.3 V | 20 | |||||
DC output voltage accuracy, includes voltage references, DC load and line regulation, process and temperature | ECO mode | –3% | 4% | |||
PWM mode | –1% | 2% | ||||
Ripple | Max load, VIN = 3.8 V, VOUT = 1.2 V, ESRCOUT = 2 mΩ, measured with 20-MHz LPF | 8 | mVPP | |||
DCLNR | DC line regulation, ΔVOUT / VOUT | VIN = VINmin to VINmax | 0.1 | %/V | ||
DCLDR | DC load regulation, ΔVOUT / VOUT | IOUT = 0 to IOUTmax | 0.1 | %/A | ||
TLDSR | Transient load step response | SMPS1, SMPS2, SMPS3, IOUT = 0.5 to 500 mA, TR = TF = 100 ns, COUT = 47 µF , L = 1µH | 3% | |||
TLDSR | Transient load step response | SMPS4, IOUT = 0.5 to 500 mA, TR = TF = 1 µs, COUT = 47 µF , L = 1µH | 3% | |||
IOUTmax(SMPS1,2) | Rated output current, SMPS1, SMPS2 | Advance thermal design is required to avoid thermal shut down | 3.5 | A | ||
IOUTmax(SMPS3) | Rated output current, SMPS3 | Advance thermal design is required to avoid thermal shut down | 3 | A | ||
IOUTmax(SMPS4) | Rated output current, SMPS4 | Advance thermal design is required to avoid thermal shut down | 1.5 | A | ||
IOUTmax(ECO) | Maximum output current, ECO mode | Advance thermal design is required to avoid thermal shut down | 5 | mA | ||
ILIM HS FET | High-side MOSFET forward current limit | SMPS1, SMPS2, SMPS3 | 4.2 | 4.5 | A | |
SMPS4 | 2.2 | 2.5 | ||||
ILIM LS FET | Low-side MOSFET forward current limit | SMPS1, SMPS2, SMPS3 | 4.2 | A | ||
SMPS4 | 2.2 | |||||
RDS(ON) HS FET | N-channel MOSFET on-resistance (high-side FET) | SMPS1, SMPS2, SMPS3 | 50 | mΩ | ||
SMPS4 | 110 | mΩ | ||||
RDS(ON) LS FET | N-channel MOSFET on-resistance (low-side FET) | SMPS1, SMPS2, SMPS3 | 39 | mΩ | ||
SMPS4 | 79 | |||||
Overshoot during turn-on | 5% | |||||
Output voltage slew rate (2) | 2.5 | mV/μs | ||||
RDIS | Pulldown discharge resistance at SMPSx output | SMPSx_FDBK, SMPS turned off | 375 | Ω | ||
SMPSx_SW, SMPS turned off | 9 | 22 | ||||
IQoff | Quiescent current – Off mode | ILOAD = 0 mA | 0.1 | 2.5 | μA | |
IQon(SMPS1,2,3) | Quiescent current – On mode - SMPS1, SMPS2, SMPS3 | ECO mode, device not switching, VOUT < 1.8 V –40°C ≤TA ≤ 85°C | 15 | 25 | µA | |
ECO mode, device not switching, VOUT < 1.8 V 85°C < TA ≤ 105°C | 18 | 25.5 | ||||
ECO mode, device not switching, VOUT ≥ 1.8 V, –40°C ≤TA ≤ 85°C | 16.5 | 25 | ||||
ECO mode, device not switching, VOUT ≥ 1.8 V, 85°C < TA ≤ 105°C | 19.5 | 25.5 | ||||
FORCED_PWM mode, ILOAD = 0 mA, VIN = 3.8 V, VOUT = 1 V, device switching | 11 | mA | ||||
IQon(SMPS4) | Quiescent current – On mode - SMPS4 | ECO mode, device not switching, VOUT < 1.8 V –40°C ≤TA ≤ 85°C | 15 | 24 | µA | |
ECO mode, device not switching, VOUT < 1.8 V 85°C < TA ≤ 105°C | 18 | 25 | ||||
ECO mode, device not switching, VOUT ≥ 1.8 V, –40°C ≤TA ≤ 85°C | 16.5 | 24 | ||||
ECO mode, device not switching, VOUT ≥ 1.8 V, 85°C < TA ≤ 105°C | 19.5 | 25 | ||||
FORCED_ PWM mode, ILOAD = 0 mA, VIN = 3.8 V, VOUT = 1 V, device switching | 7 | mA | ||||
VSMPSPG | Powergood threshold | SMPS output voltage rising, referenced to programmed output voltage | –4% | |||
SMPS output voltage falling, referenced to programmed output voltage | –16% | |||||
IL_AVG_COMP | Powergood: GPADC monitoring | IL_AVG_COMP_rising - SIMPS1, SMPS2 | 3 | A | ||
IL_AVG_COMP_rising - SMPS3 | 3 | |||||
IL_AVG_COMP_falling - SMPS1, SMPS2, SMPS3 | IL_AVG_COMP_rising-5% |