Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
Device HBM Classification Level 2
Device CDM Classification Level C4B
System Voltage Range from 3.135 V to 5.25 V
Low-Power Consumption
20 μA in Off Mode
90 μA in Sleep Mode With Two SMPSs Active
Four Step-Down Switched-Mode Power Supply (SMPS) Regulators:
0.7- to 3.3-V Output Range in 10- or 20-mV Steps
Two SMPS Regulators With 3.5-A Capability, With the Ability to Combine into 7-A Output in Dual-Phase Configuration, With Differential Remote Sensing (Output and Ground)
Two Other SMPS Regulators with 3-A and 1.5-A Capabilities
Dynamic Voltage Scaling (DVS) Control and Output Current Measurement in 3.5-A and 3-A SMPS Regulators
Hardware and Software Controlled Eco-mode™ Supplying up to 5 mA
Short-Circuit Protection
Power-Good Indication (Voltage and Overcurrent Indication)
Internal Soft-Start for In-Rush Current Limitation
Ability to Synchronize to External Clock between 1.7 MHz and 2.7 MHz
Four Low-Dropout (LDO) Linear Regulators:
0 .9- to 3.3-V Output Range in 50-mV steps
Two With 300-mA Capability and Bypass Mode
One With 100-mA Capability and Capable of Low-Noise Performance up to 50 mA