SLVSDM1A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
The power resources provided by the TPS65919-Q1 device include inductor-based SMPSs and linear LDOs. These supply resources provide the required power to the external processor cores, external components, and to modules embedded in the TPS65919-Q1 device. Table 5-8 lists the power resources provided by the TPS65919-Q1 device.
RESOURCE | TYPE | VOLTAGE | CURRENT | COMMENTS |
---|---|---|---|---|
SMPS1, SMPS2 | SMPS | 0.7 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
7 A | Can be used as 1 dual-phase (7 A) or 2 single-phase (3.5 A) regulators |
SMPS3 | SMPS | 0.7 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
3 A | |
SMPS4 | SMPS | 0.7 to 1.65 V, 10-mV steps
1 to 3.3 V, 20-mV steps |
1.5 A | |
LDO1, LDO2 | LDO | 0.9 to 3.3 V, 50-mV steps | 300 mA | |
LDO4 | LDO | 0.9 to 3.3 V, 50-mV steps | 200 mA | |
LDO5 | LDO | 0.9 to 3.3 V, 50-mV steps | 100 mA | Low-noise LDO |