SLVSDM1A August 2017 – February 2019 TPS65919-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
32-kHz RC OSCILLATOR | ||||||
Output frequency low-level output voltage | 32768 | Hz | ||||
Output frequency accuracy | After trimming at 27°C | –10% | 0% | 10% | ||
Cycle jitter (RMS) | 10% | |||||
Output duty cycle | 40% | 50% | 60% | |||
Settling time | 150 | μs | ||||
SYNCCLKOUT OUTPUT BUFFER | ||||||
Rise and fall time | CL = 35 pF, 10% to 90% | 5 | 20 | 100 | ns | |
Duty cycle | Logic output signal | 40% | 50% | 60% |