SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For a USB Type-C and PD charger application, Table 10-1 lists the input voltage requirements and expected current capabilities.
DESIGN PARAMETER | EXAMPLE VALUE | DIRECTION OF CURRENT |
---|---|---|
PP_5V0 Input Voltage and Current Capabilities | 5 V, 3 A | Sourcing to VBUS |
PP_CABLE Input Voltage and Current Capabilities | 5 V, 500 mA | Sourcing to VCONN |
PP_HV Input Voltage and Current Capabilities | 9 V/12 V/15 V, 3 A | Sourcing to VBUS |
EXT FET Path Input Voltage and Current Capabilities | 20 V, 5 A | Sourcing to VBUS |
VIN_3V3 Voltage and Current Requirements | 2.85 - 3.45 V, 50 mA | Internal TPS65981 Circuitry |