SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SDA and SCL COMMON CHARACTERISTICS | ||||||
ILEAK | Input leakage current | Voltage on Pin = LDO_3V3 | –3 | 3 | μA | |
VOL | SDA output low voltage | IOL = 3mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
IOL = 3mA, VDDIO = 1.8 V | 0.36 | |||||
IOL | SDA max output low current | VOL = 0.4 V | 3 | mA | ||
VOL = 0.6 V | 6 | |||||
VIL | Input low signal | LDO_3V3 = 3.3 V | 0.99 | V | ||
VDDIO = 1.8 V | 0.54 | |||||
VIH | Input high signal | LDO_3V3 = 3.3 V | 2.31 | V | ||
VDDIO = 1.8 V | 1.26 | |||||
VHYS | Input Hysteresis | LDO_3V3 = 3.3 V | 0.17 | V | ||
VDDIO = 1.8 V | 0.09 | |||||
TSP | I2C pulse width suppressed | 50 | ns | |||
CI | Pin Capacitance | 10 | pF | |||
SDA and SCL STANDARD MODE CHARACTERISTICS | ||||||
FSCL | I2C clock frequency | 0 | 100 | kHz | ||
THIGH | I2C clock high time | 4 | μs | |||
TLOW | I2C clock low time | 4.7 | μs | |||
TSUDAT | I2C serial data setup time | 250 | ns | |||
THDDAT | I2C serial data hold time | 0 | ns | |||
TVDDAT | I2C Valid data time | SCL low to SDA output valid | 3.4 | μs | ||
TVDACK | I2C Valid data time of ACK condition | ACK signal from SCL low to SDA (out) low | 3.4 | μs | ||
TOCF | I2C output fall time | 10 pF to 400 pF bus | 250 | ns | ||
TBUF | I2C bus free time between stop and start | 4.7 | μs | |||
TSTS | I2C start or repeated Start condition setup time | 4.7 | μs | |||
TSTH | I2C Start or repeated Start condition hold time | 4 | μs | |||
TSPS | I2C Stop condition setup time | 4 | μs | |||
SDA and SCL FAST MODE CHARACTERISTICS | ||||||
FSCL | I2C clock frequency | 0 | 400 | kHz | ||
THIGH | I2C clock high time | 0.6 | μs | |||
TLOW | I2C clock low time | 1.3 | μs | |||
TSUDAT | I2C serial data setup time | 100 | ns | |||
THDDAT | I2C serial data hold time | 0 | ns | |||
TVDDAT | I2C valid data time | SCL low to SDA output valid | 0.9 | μs | ||
TVDACK | I2C valid data time of ACK condition | ACK signal from SCL low to SDA (out) low | 0.9 | μs | ||
TOCF | I2C output fall time | 10 pF to 400 pF bus, VDD = 3.3 V | 12 | 250 | ns | |
10 pF to 400 pF bus, VDD = 1.8 V | 6.5 | 250 | ||||
TBUF | I2C bus free time between stop and start | 1.3 | μs | |||
TSTS | I2Cstart or repeated Start condition setup time | 0.6 | μs | |||
TSTH | I2C Start or repeated Start condition hold time | 0.6 | μs | |||
TSPS | I2C Stop condition setup time | 0.6 | μs |