SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
Table 10-4 lists the summary of the source PD profiles that are supported for this specific design. PDO 1 and 2 will always be present in the system and will be able to be negotiated without any other system interaction. When DC barrel Jack voltage is sensed PDO 3 will become available for power delivery negotiation. The external sense resistor, RSENSE, is configured to only measure the current being sourced by the system. When operating as a sink of power the input current cannot be measured in this configuration.
PDO | POD TYPE | VOLTAGE | CURRENT OR POWER | EXTERNALLY DEPENDENT |
---|---|---|---|---|
PDO1 | Fixed Supply | 5 V | 3 A | No |
PDO2 | Battery Power | 10 V - 13 V | 30 W | No |
PDO3 | Fixed Supply | 20 V | 3 A | Yes |