The TPS65983B is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for notebook applications. The TPS65983B integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS65983B includes a high speed multiplexer which is dependent the USB Type-C cable orientation that the CC pins provide. The multiplexer passes through side-band use data for alternate modes. The TPS65983B has a BGA MicroStar Junior package with 0.5-mm Pitch and through-Hole via compatible for all pins.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65983B | BGA MicroStar Junior (96) | 6.00 mm × 6.00 mm |
NFBGA (96) |
Changes from Revision B (June 2018) to Revision C (August 2021)
Changes from Revision A (October 2016) to Revision B (June 2018)
Changes from Revision * (October 2016) to Revision A (October 2016)
The mixed-signal front end on the CC pins advertises default (500 mA), 1.5 A or 3 A for Type-C power sources, detects a plug event and determines the USB Type-C cable orientation, and autonomously negotiates USB PD contracts by adhering to the specified bi-phase marked coding (BMC) and physical layer (PHY) protocol.
The port power switch provides up to 3 A downstream at 5 V for legacy and Type-C USB power. An additional bidirectional switch path provides USB PD power up to 3 A at a maximum of 20 V as either a source (host), sink (device), or source-sink.
The TPS65983B is also an Upstream-Facing Port (UFP), Downstream-Facing Port (DFP), or Dual-Role Port for data. The port data multiplexer passes data to or from the top or bottom D+/D– signal pair at the port for USB 2.0 HS and has a USB 2.0 Low Speed Endpoint. Additionally, the Sideband-Use (SBU) signal pair is used for auxiliary or Alternate Modes of communication (DisplayPort or Thunderbolt, for example).
The power management circuitry uses a 3.3 V inside the system and also uses VBUS to start up and negotiate power for a dead-battery or no-battery condition.
PIN | TYPE | POR STATE |
DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
HIGH-CURRENT POWER PINS | ||||
PP_5V0 | A11, B11, C11, D11 | Power | NA | 5-V supply for VBUS. Bypass with capacitance CPP_5V0 to GND. Tie pin to GND when unused |
PP_HV | A6, A7, A8, B7 | Power | NA | HV supply for VBUS. Bypass with capacitance CPP_HV to GND. Tie pin to GND when unused |
PP_CABLE | H10 | Power | NA | 5-V supply for C_CC pins. Bypass with capacitance CPP_CABLE to GND when not tied to PP_5V0. Tie pin to PP_5V0 when unused. |
VBUS | H11, J10, J11, K11 | Power | NA | 5-V output from PP_5V0. Input or output from PP_HV up to 20 V. Bypass with capacitance CVBUS to GND. |
LOW-CURRENT POWER PINS | ||||
VIN_3V3 | H1 | Power | NA | Supply for core circuitry and I/O. Bypass with capacitance CVIN_3V3 to GND. |
VDDIO | B1 | Power | NA | VDD for I/O. Some I/Os are reconfigurable to be powered from VDDIO instead of LDO_3V3. When VDDIO is not used, tie pin to LDO_3V3. When not tied to LDO_3V3 and used as a supply input, bypass with capacitance CVDDIO to GND. |
VOUT_3V3 | H2 | Power | NA | Output of supply switched from VIN_3V3. Bypass with capacitance COUT_3V3 to GND. Float pin when unused. |
LDO_3V3 | G1 | Power | NA | Output of the VBUS to 3.3 V LDO or connected to VIN_3V3 by a switch. Main internal supply rail. Used to power external flash memory. Bypass with capacitance CLDO_3V3 to GND. |
LDO_1V8A | K1 | Power | NA | Output of the 3.3 V or 1.8 V LDO for Core Analog Circuits. Bypass with capacitance CLDO_1V8A to GND. |
LDO_1V8D | A2 | Power | NA | Output of the 3.3 V or 1.8 V LDO for Core Digital Circuits. Bypass with capacitance CLDO_1V8D to GND. |
LDO_BMC | E1 | Power | NA | Output of the USB-PD BMC transceiver output level LDO. Bypass with capacitance CLDO_BMC to GND. |
TYPE-C PORT PINS | ||||
C_CC1 | L9 | Analog I/O | Hi-Z | Output to Type-C CC or VCONN pin. Filter noise with capacitance CC_CC1 to GND. |
C_CC2 | L10 | Analog I/O | Hi-Z | Output to Type-C CC or VCONN pin. Filter noise with capacitance CC_CC2 to GND. |
RPD_G1 | K9 | Analog I/O | Hi-Z | Tie pin to C_CC1 when configured to receive power in dead-battery or no-power condition. Tie pin to GND otherwise. |
RPD_G2 | K10 | Analog I/O | Hi-Z | Tie pin to C_CC2 when configured to receive power in dead-battery or no-power condition. Tie pin to GND otherwise. |
C_USB_TP | K6 | Analog I/O | Hi-Z | Port side Top USB D+ connection to Port Multiplexer. |
C_USB_TN | L6 | Analog I/O | Hi-Z | Port side Top USB D– connection to Port Multiplexer. |
C_USB_BP | K7 | Analog I/O | Hi-Z | Port side Bottom USB D+ connection to Port Multiplexer. |
C_USB_BN | L7 | Analog I/O | Hi-Z | Port side Bottom USB D– connection to Port Multiplexer. |
C_SBU1 | K8 | Analog I/O | Hi-Z | Port side Sideband Use connection of Port Multiplexer. |
C_SBU2 | L8 | Analog I/O | Hi-Z | Port side Sideband Use connection of Port Multiplexer. |
PORT MULTIPLEXER PINS | ||||
SWD_DATA | F4 | Digital I/O | Resistive Pull High | SWD serial data. Float pin when unused. |
SWD_CLK | G4 | Digital Input | Resistive Pull High | SWD serial clock. Float pin when unused. |
UART_RX | F2 | Digital Input | Digital Input | UART serial receive data. Connect pin to another TPS65983B UART_TX to share firmware. Connect UART_RX to UART_TX when not connected to another TPS65983B and ground pin through a 100 kΩ resistance. |
UART_TX | E2 | Digital Output | UART_RX | UART serial transmit data. Connect pin to another TPS65983B UART_TX to share firmware. Connect UART_RX to UART_TX when not connected to another TPS65983B. |
USB_RP_P | L5 | Analog I/O | Hi-Z | System side USB2.0 high-speed connection to Port Multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
USB_RP_N | K5 | Analog I/O | Hi-Z | System side USB2.0 high-speed connection to Port Multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
LSX_R2P | L4 | Digital Input | Digital Input | System side low speed TX from system to port. This pin is configurable to be an input to the digital core or the crossbar multiplexer to the port. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
LSX_P2R | K4 | Digital Output | Hi-Z | System side low speed RX to system from port. This pin is configurable to be an output from the digital core or the crossbar multiplexer from the port. Float pin when unused. |
AUX_P | J1 | Analog I/O | Hi-Z | System side DisplayPort connection to Port Multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
AUX_N | J2 | Analog I/O | Hi-Z | System side DisplayPort connection to Port Multiplexer. Ground pin with between 1-kΩ and 5-MΩ resistance when unused. |
EXTERNAL HV FET CONTROL/SENSE PINS AND SOFT START | ||||
SENSEP | B10 | Analog Input | Analog Input | Positive sense for external high voltage power path current sense resistance. Short pin to VBUS when unused. |
SENSEN | A10 | Analog Input | Analog Input | Positive sense for external high voltage power path current sense resistance. Short pin to VBUS when unused. |
HV_GATE1 | B9 | Analog Output | Short to SENSEP | External NFET gate control for high voltage power path. Float pin when unused. |
HV_GATE2 | A9 | Analog Output | Short to VBUS | External NFET gate control for high voltage power path. Float pin when unused. |
SS | H7 | Analog Output | Driven Low | Soft Start. Tie pin to capacitance CSS to ground. |
DIGITAL CORE I/O AND CONTROL PINS | ||||
R_OSC | G2 | Analog I/O | Hi-Z | External resistance setting for oscillator accuracy. Connect R_OSC to GND through resistance RR_OSC. |
GPIO0 (HD3 AMSEL) |
B2 | Digital I/O | Hi-Z | General Purpose Digital I/O 0. Alternate mode select signal to external Super Speed multiplexer (tri-state capable with pullup and pulldown resistors). Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO1 (CONFIG0) |
C2 | Digital I/O | Hi-Z | General Purpose Digital I/O 1. Must be tied high or low through a 1 kΩ pullup or pulldown resistor when used as a configuration input. |
GPIO2 | D10 | Digital I/O | Hi-Z | General Purpose Digital I/O 2. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO3 (HD3 EN) |
G11 | Digital I/O | Hi-Z | General Purpose Digital I/O 3. Enable signal to external Super Speed multiplexer. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO4 (HPD TXRX) |
C10 | Digital I/O | Hi-Z | General Purpose Digital I/O 4. Configured as Hot Plug Detect (HPD) TX and/or HPD RX when DisplayPort Mode supported. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO5 (HPD RX) |
E10 | Digital I/O | Hi-Z | General Purpose Digital I/O 5. Can be configured as Hot Plug Detect (HPD) RX when DisplayPort Mode supported. Must be tied high or low through a 1 kΩ pullup or pulldown resistor when used as a configuration input. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO6 | G10 | Digital I/O | Hi-Z | General Purpose Digital I/O 6. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO7 | D7 | Digital I/O | Hi-Z | General Purpose Digital I/O 7. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
GPIO8 | H6 | Digital I/O | Hi-Z | General Purpose Digital I/O 8. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
RESETZ (GPIO9) |
F11 | Digital I/O | Push-Pull Output (Low) | General Purpose Digital I/O 9. Active low reset output when VOUT_3V3 is low (driven low on start-up). Float pin when unused. |
BUSPOWERZ (GPIO10) |
F10 | Analog Input | Input (Hi-Z) | General Purpose Digital I/O 10. Sampled by ADC at boot. Tie pin to LDO_3V3 through a 100-kΩ resistor to disable PP_HV and PP_EXT power paths during dead-battery or no-battery boot conditions. Refer to the Section 9.3.3.17 table for more details. |
MRESET (GPIO11) |
E11 | Digital I/O | Hi-Z | General Purpose Digital I/O 11. Forces RESETZ to assert. By default, this pin asserts RESETZ when pulled high. The pin can be programmed to assert RESETZ when pulled low. Ground pin with a 1-MΩ resistor when unused in the application. |
DEBUG4 (GPIO12, CONFIG2) |
K3 | Digital I/O | Hi-Z | General Purpose Digital I/O 12. Must be tied high or low through a 1-kΩ pullup or pulldown resistor when used as a configuration input. |
DEBUG3 (GPIO13, CONFIG1) |
L3 | Digital I/O | Hi-Z | General Purpose Digital I/O 13. Must be tied high or low through a 1-kΩ pullup or pulldown resistor when used as a configuration input. |
DEBUG2 (GPIO14, HD3 POL) |
K2 | Digital I/O | Hi-Z | General Purpose Digital I/O 14. Polarity signal to external Super Speed multiplexer. Float pin if it is configured as a push-pull output in the application. Ground pin with a 1-MΩ resistor when unused in the application. |
DEBUG1 (GPIO15) |
L2 | Digital I/O | Hi-Z | General Purpose Digital I/O 15. Ground pin with a 1-MΩ resistor when unused in the application. |
DEBUG_CTL1 (GPIO16, I2C ADDR B4) |
E4 | Digital I/O | Hi-Z | General Purpose Digital I/O 16. At power-up, pin state is sensed to determine bit 4 of the I2C address. |
DEBUG_CTL2 (GPIO17, I2C ADDR B5) |
D5 | Digital I/O | Hi-Z | General Purpose Digital I/O 17. At power-up, pin state is sensed to determine bit 5 of the I2C address. |
HRESET | D6 | Digital Input | Hi-Z | Active high hardware reset input. Will re-load settings from external flash memory. Ground pin when HRESET functionality will not be used. |
I2C_SDA1 | D1 | Digital I/O | Digital Input | I2C port 1 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistor when used or unused. |
I2C_SCL1 | D2 | Digital I/O | Digital Input | I2C port 1 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistor when used or unused. |
I2C_IRQ1Z | C1 | Digital Output | Hi-Z | I2C port 1 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
I2C_SDA2 | A5 | Digital I/O | Digital Input | I2C port 2 serial data. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistor when used or unused. |
I2C_SCL2 | B5 | Digital I/O | Digital Input | I2C port 2 serial clock. Open-drain output. Tie pin to LDO_3V3 or VDDIO (depending on configuration) through a 10-kΩ resistor when used or unused. |
I2C_IRQ2Z | B6 | Digital Output | Hi-Z | I2C port 2 interrupt. Active low. Implement externally as an open drain with a pullup resistance. Float pin when unused. |
I2C_ADDR | F1 | Analog I/O | Analog Input | Sets the I2C address for both I2C ports as well as determine the controller and slave devices for memory code sharing. |
SPI_CLK | A3 | Digital Output | Digital Input | SPI serial clock. Ground pin when unused |
SPI_PICO | B4 | Digital Output | Digital Input | SPI serial controller output to peripheral. Ground pin when unused. |
SPI_POCI | A4 | Digital Input | Digital Input | SPI serial controller input from peripheral. This pin is used during boot sequence to determine if the flash memory is valid. Refer to the Boot Code section for more details. Ground pin when unused. |
SPI_CSZ | B3 | Digital Output | Digital Input | SPI chip select. Ground pin when unused. |
GROUND AND NO CONNECT PINS | ||||
GND | A1, B8, D8, E5, E6, E7, E8, F5, F6, F7, F8, G5, G6, G7, G8, H4, H5, H8, L1 | Ground | NA | Ground. Connect all balls to ground plane. |
NC | L11 | Blank | NA | Populated Ball that must remain unconnected. |
No Ball | C3, C4, C5, C6, C7, C8, C9, D3, D4, D9, E3, E9, F3, F9, G3, G9, H3, H9, J3, J4, J5, J6, J7, J8, J9 | Blank | NA | Unpopulated ball for A1 marker and unpopulated inner ring. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage(2) | PP_CABLE, PP_5V0 | –0.3 | 6 | V |
VIN_3V3 | –0.3 | 3.6 | |||
SENSEP, SENSEN(3) | –0.3 | 24 | |||
VDDIO, UART_RX | –0.3 | LDO_3V3 + 0.3 | |||
VIO | Output voltage (2) | LDO_1V8A, LDO_1V8D, LDO_BMC, SS | –0.3 | 2 | V |
LDO_3V3 | –0.3 | 3.45 | |||
VOUT_3V3, RESETZ, I2C _IRQ1Z, I2C_IRQ2Z, SPI_PICO, SPI_CLK, SPI_CSZ, LSX_P2R, SWD_CLK, UART_TX | –0.3 | LDO_3V3 + 0.3 | |||
HV_GATE1, HV_GATE2 | –0.3 | 30 | |||
HV_GATE1 (relative to SENSEP) | –0.3 | 6 | |||
HV_GATE2 (relative to VBUS) | –0.3 | 6 | |||
VIO | I/O voltage (2) | PP_HV, VBUS (2) | –0.3 | 24 | V |
I2C_SDA1, I2C_SCL1, SWD_DATA, SPI_POCI, I2C_SDA2, I2C_SCL2, LSX_R2P, USB_RP_P, USB_RP_N, AUX_N, AUX_P, DEBUG1, DEBUG2, DEBUG3, DEBUG4, DEBUG_CTL1, DEBUG_CTL2, GPIOn, MRESET, BUSPOWERZ, GPIO0-8 | –0.3 | LDO_3V3 + 0.3 | |||
R_OSC, I2C_ADDR | –0.3 | 2 | |||
HRESET | -0.3 | LDO_1V8D + 0.3 | |||
C_USB_TP, C_USB_TN, C_USB_BP, C_USB_BN, C_SBU2, C_SBU1 (Switches Open) | –2 | 6 | |||
C_USB_TP, C_USB_TN, C_USB_BP, C_USB_BN, C_SBU2, C_SBU1 (Switches Closed) | –0.3 | 6 | |||
C_CC1, C_CC2, RPD_G1, RPD_G2 | –0.3 | 6 | |||
TJ | Operating junction temperature | –10 | 125 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage range(1) | VIN_3V3 | 2.85 | 3.45 | V |
PP_5V0 | 4.75 | 5.5 | |||
PP_CABLE | 2.95 | 5.5 | |||
PP_HV | 4.5 | 22 | |||
VDDIO | 1.7 | 3.45 | |||
VIO | I/O voltage range(1) | VBUS | 4 | 22 | V |
C_USB_PT, C_USB_NT, C_USB_PB, C_USB_NB, C_SBU1, C_SBU2 | –2 | 5.5 | |||
C_CC1, C_CC2 | 0 | 5.5 | |||
TA | Ambient operating temperature range | –10 | 85 | °C | |
TB | Operating board temperature range | –10 | 100 | °C | |
TJ | Operating junction temperature range | –10 | 125 | °C |