SLVSDM6C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
For a dual-port notebook application, Table 10-3 lists the input voltage requirements and expected current capabilities.
DESIGN PARAMETERS | EXAMPLE VALUE | DIRECTION OF CURRENT |
---|---|---|
PP_5V0 Input Voltage and Current Capabilities | 5 V, 3 A | Sourcing to VBUS |
PP_CABLE Input Voltage and Current Capabilities | 5 V, 500 mA | Sourcing to VCONN |
PP_HV Input Voltage and Current Capabilities | 10 to 13 V, 3 A | Sourcing to VBUS (directly from Battery) |
EXT FET Path Voltage and Current Capabilities | 20 V, 3 A | Sourcing to VBUS or Sinking from VBUS |
VIN_3V3 Voltage and Current Requirements | 2.85 to 3.45 V, 50 mA | Internal TPS65983B Circuitry |