SLVSDM6C October 2016 – August 2021 TPS65983B
PRODUCTION DATA
When the TPS65983B is placed on top and its components on bottom the solution size will be at its smallest. For systems that do not use the optional external FET path the solution size will average less than 64 mm2 (8 mm × 8 mm). Systems that implement the optional external FET path will average a solution size of less than 100 mm2 (10 mm × 10 mm). These averages will vary with component selection (NFETs, Passives, and other components). Selection of the oval pad TPS65983B footprint or standard TPS65983B footprint will allow for similar results.