SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
These SoC’s are capable generate USB3 and DisplayPort and the appropriate muxing for the super speed signals to the Type-C connector. The table below summarizes the data capabilities of each Type-C port.
PROTOCOL | DATA | DATA ROLE |
---|---|---|
USB Data | USB3.1 Gen2 | Host (DFP) |
DisplayPort | DP1.2 | Host, DFP_D (Pin Assignment C, D, and E) |