SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SPI | ||||||
SPI_VIH | High-level input voltage | LDO_1V8 = 1.8V | 1.3 | V | ||
SPI_VIL | Low input voltage | LDO_1V8 = 1.8V | 0.63 | V | ||
SPI_HYS | Input hysteresis voltage | LDO_1V8 = 1.8V | 0.09 | V | ||
SPI_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | -1 | 1 | µA | |
SPI_VOH | SPI output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.88 | V | ||
SPI_VOL | SPI output low voltage | IO = 2 mA | 0.4 | V | ||
SWDIO | ||||||
SWDCLK | ||||||
GPIO | ||||||
GPIO_VIH | High-level input voltage | LDO_1V8 = 1.8 V | 1.3 | V | ||
GPIO_VIL | Low input voltage | LDO_1V8 = 1.8 V | 0.63 | V | ||
GPIO_HYS | Input hysteresis voltage | LDO_1V8 = 1.8 V | 0.09 | V | ||
GPIO_ILKG | I/O leakage current | INPUT = 0 V to VDD | –1 | 1 | µA | |
GPIO_RPU | Pullup resistance | Pullup enabled | 50 | 100 | 150 | kΩ |
GPIO_RPD | Pulldown resistance | Pulldown enabled | 50 | 100 | 150 | kΩ |
GPIO_DG | Digital input path deglitch | 20 | ns | |||
GPIO_VOH | GPIO output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.88 | V | ||
GPIO_VOL | GPIO output low voltage | IO = 2 mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
I2C_IRQx | ||||||
OD_VOL | Low-level output voltage | IOL = 2 mA | 0.4 | V | ||
OD_LKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | µA |