SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
The TUSB1044 requires GPIO control to determine whether if there is USB or DisplayPort data connection. The table below summarizes the TPS65988 GPIO Events and the control pins for the TUSB1044. Note that the pin strapping on the TUSB1044 will set the GPIO control mode and the required equalizer settings.
TPS65988 GPIO EVENT | TUSB1044 CONTROL |
---|---|
Port X Cable Orientation Event | FLIP |
Port X USB3 Event | CTL0 |
Port X DP Mode Selection Event | CTL1 |